(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Jector:Standard type)

Punches products in the Press Die Components category. Specified by Jector Standard type. There are around 14 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
Jector: Standard type
X

14 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches

    Jector Punches

    MISUMI

    Shoulder punch A punch with a kicker pin built into the inside for removing scraps. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". ・There is also a "large pin diameter type" in which the pin for scrap removal is larger than usual.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches TiCN Coating

    Jector Punches TiCN Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is TiCN coating]・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge. ・By reviewing the s...Readmore

    • FLANGE
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / Powdered high-speed steel No Standard TiCN
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches  RW Coating

    Jector Punches RW Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is RW coating]・It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating fi...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches DLC Coating

    Jector Punches DLC Coating

    MISUMI

    We have added die steel lineup and cutting edge length X type!・The biggest feature is the low coefficient of friction compared to other coated punches. Since there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Standard Without DLC foundation
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches -NW Coating(DLC Coating+WPC® Treatment)-

    Jector Punches -NW Coating(DLC Coating+WPC® Treatment)-

    MISUMI

    We have added die steel lineup and cutting edge length X type!・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem. ・In addition to the regular DLC coating, this punch has WPC treatment applied to the bas...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Standard DLC foundation WPC
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches, WPC treatment

    Jector Punches, WPC treatment

    MISUMI

    This is a jetter punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard WPC
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

    MISUMI

    ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). ・If you want to strengthen the scum removal force, please use the "spring reinforced type". - Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.

    • FLANGE
    • SKH51
    • SKD11
    • WPC
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent No Standard None / WPC
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches Normal, TiCN Coating

    Key Flat Shank Jector Punches Normal, TiCN Coating

    MISUMI

    A jetter punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Key flat None / TiCN
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Dicoat treatment

    Jector Punches Dicoat treatment

    MISUMI

    ・This is a punch with improved wear resistance of the punch edge by applying dicoat treatment (TD treatment) to the jetta punch. ・If you want to strengthen the scum removal force, please use the "spring reinforced type".

    • FLANGE
    • SKD11
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / Powdered high-speed steel No Standard Dicoat
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Lapping

    Jector Punches Lapping

    MISUMI

    This is a jetter punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard Lapping
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches RW Coating

    Key Flat Shank Jector Punches RW Coating

    MISUMI

    This punch has a jetter punch with a flat surface on the shank to prevent rotation, and is coated with an Al-Cr coating that is more heat resistant and durable than TiCN, which is widely used in press molds. Effective when piercing difficult-to-process materials.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Key flat RW coating
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches WPC treatment, HW Coating

    Key Flat Shank Jector Punches WPC treatment, HW Coating

    MISUMI

    This punch has a jetter punch with a flat surface for preventing rotation on the shank, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Key flat HW coating / WPC
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches·DLC Coating

    Key Flat Shank Jector Punches·DLC Coating

    MISUMI

    This punch has a DLC coating applied to the jetter punch, which has a flat surface on the shank to prevent rotation. Effective for punching aluminum.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Key flat Without DLC foundation / DLC foundation WPC
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches, HW Coating

    Jector Punches, HW Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is HW coating]・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to pee...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type Powdered high-speed steel No Standard HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more

Loading...Tải…

  1. 1

Related Categories to PunchesDanh mục liên quan đến Punches

Close

Comparison list