(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Surface treatment:None)

Punches products in the Press Die Components category. Specified by Surface treatment None. There are around 12 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

12 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches

    Shoulder Punches

    MISUMI

    -The most versatile punch for punching. ・You can choose from 3 types of materials: die steel, high speed steel, and powder high speed steel. ・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches

    Jector Punches

    MISUMI

    Shoulder punch A punch with a kicker pin built into the inside for removing scraps. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". ・There is also a "large pin diameter type" in which the pin for scrap removal is larger than usual.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Shoulder Punches Normal, TiCN Coating

    Key Flat Shank Shoulder Punches Normal, TiCN Coating

    MISUMI

    A shoulder punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Key flat None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, Normal

    Double Stepped Shoulder Punches, Normal

    MISUMI

    punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches Short type, Normal, TiCN Coating

    Shoulder Punches Short type, Normal, TiCN Coating

    MISUMI

    A shoulder punch with a shorter overall length than usual. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating

    Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating

    MISUMI

    shoulder punch for punching small holes. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm. We also support various surface treatments such as lapping and TiCN.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Jector Punches Normal, TiCN Coating

    Key Flat Shank Jector Punches Normal, TiCN Coating

    MISUMI

    A jetter punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Key flat None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches Quill type

    Double Stepped Shoulder Punches Quill type

    MISUMI

    A punch with a guide section separate from the cutting edge. Please use this when the diameter of the cutting edge is small and it is difficult to secure the necessary cutting edge length for the guide.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A None SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Mini Punches

    Mini Punches

    MISUMI

    This punch is useful when drilling multiple holes in relatively thin material.

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A None SKH51 Equivalent No Standard None
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

    Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

    MISUMI

    ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). ・If you want to strengthen the scum removal force, please use the "spring reinforced type". - Since there is no side hole in the shank of the punch, you can use it as an air blow punch by removing the kicker pin.

    • FLANGE
    • SKH51
    • SKD11
    • WPC
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type SKD11 Equivalent / SKH51 Equivalent No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins

    Jector Punches Normal and Lapping with Large Diameter Pins

    MISUMI

    ・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected. ・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Large-diameter pin type SKD11 Equivalent No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Key Flat Shank Tapped Punches Normal, TiCN Coating

    Key Flat Shank Tapped Punches Normal, TiCN Coating

    MISUMI

    tapped punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.

    • BOLT
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKD11 Equivalent / Powdered high-speed steel No With key flat tap None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Shoulder Punches

        You can add up to 6 items per a category to the compare list.

        Jector Punches

            You can add up to 6 items per a category to the compare list.

            Key Flat Shank Shoulder Punches Normal, TiCN Coating

                You can add up to 6 items per a category to the compare list.

                Double Stepped Shoulder Punches, Normal

                    You can add up to 6 items per a category to the compare list.

                    Shoulder Punches Short type, Normal, TiCN Coating

                        You can add up to 6 items per a category to the compare list.

                        Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating

                            You can add up to 6 items per a category to the compare list.

                            Key Flat Shank Jector Punches Normal, TiCN Coating

                                You can add up to 6 items per a category to the compare list.

                                Double Stepped Shoulder Punches Quill type

                                    You can add up to 6 items per a category to the compare list.

                                    Mini Punches

                                        You can add up to 6 items per a category to the compare list.

                                        Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
                                          Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
                                          Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment
                                          Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

                                            You can add up to 6 items per a category to the compare list.

                                            Jector Punches Normal and Lapping with Large Diameter Pins
                                              Jector Punches Normal and Lapping with Large Diameter Pins
                                              Jector Punches Normal and Lapping with Large Diameter Pins
                                              Jector Punches Normal and Lapping with Large Diameter Pins

                                                You can add up to 6 items per a category to the compare list.

                                                Key Flat Shank Tapped Punches Normal, TiCN Coating
                                                  BrandNhãn hiệu

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  MISUMI

                                                  Product SeriesDòng sản phẩm

                                                  Shoulder Punches

                                                  Jector Punches

                                                  Key Flat Shank Shoulder Punches Normal, TiCN Coating

                                                  Double Stepped Shoulder Punches, Normal

                                                  Shoulder Punches Short type, Normal, TiCN Coating

                                                  Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating

                                                  Key Flat Shank Jector Punches Normal, TiCN Coating

                                                  Double Stepped Shoulder Punches Quill type

                                                  Mini Punches

                                                  Jector Punches Configurable full length, Fixed B type, Normal, WPC treatment

                                                  Jector Punches Normal and Lapping with Large Diameter Pins

                                                  Key Flat Shank Tapped Punches Normal, TiCN Coating

                                                  CADCAD
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  • 2D / 3D
                                                  From
                                                  Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                                                  SpecificationsĐặc điểm kĩ thuật
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • TiCN
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • TiCN
                                                  • HW
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • TiCN
                                                  • FLANGE
                                                  • SKH51
                                                  • POWDER HSS
                                                  • TiCN
                                                  • HW
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • POWDER HSS
                                                  • TiCN
                                                  • FLANGE
                                                  • SKH51
                                                  • POWDER HSS
                                                  • FLANGE
                                                  • SKH51
                                                  • FLANGE
                                                  • SKH51
                                                  • SKD11
                                                  • WPC
                                                  • FLANGE
                                                  • SKD11
                                                  • BOLT
                                                  • SKD11
                                                  • POWDER HSS
                                                  • TiCN
                                                  Shank typeSingle-steppedSingle-steppedSingle-steppedDouble-steppedSingle-steppedSingle-steppedSingle-steppedDouble-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GAAA / D / R / E / GA / D / R / E / GA / D / R / E / G
                                                  JectorNoneStandard type / Spring reinforced typeNoneNoneNoneNoneStandard type / Spring reinforced typeNoneNoneStandard type / Spring reinforced typeLarge-diameter pin typeNone
                                                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKD11 Equivalent / SKH51 EquivalentSKD11 EquivalentSKD11 Equivalent / Powdered high-speed steel
                                                  Heavy-load punchesNoNoNoNoNoNoNoNoNoNoNoNo
                                                  Shank (mounting part) shapeStandardStandardKey flatStandardStandardStandardKey flatStandardStandardStandardStandardWith key flat tap
                                                  Surface treatmentNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNoneNone

                                                  Loading...Tải…

                                                  1. 1

                                                  Related Categories to PunchesDanh mục liên quan đến Punches