[Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
[Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
[Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
[Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .
Vacuum components are components related to a vacuum, such as vacuum pumps, vacuum generators, vacuum valves, etc. used when a vacuum source is required. A variety of products can be selected from those for industrial use to research use according to the application. Vacuum pumps are suitable for applications that require large air intakes. There are various products with different structures, such as standard oil-rotating types, diaphragm types that lower the air pressure by operating a diaphragm, sputter ion types for an ultra-high vacuum, etc. Vacuum generators are products that easily create a vacuum using external compressed air. Vacuum valves are products that maintain the degree of vacuum or exhaust gas to control the degree of vacuum pressure after creating a vacuum state, and there are manual valves and solenoid valve types. Other vacuum related products include pipes and fittings required for assembling equipment, adapters for converting to various standard sizes, units for reinforcing functions, etc.