• [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
  • [Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
    [Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .

Screw Fittings

Fluid piping fittings are sometimes referred to as fluid couplings, which are also called couplings, fittings, luer locks, or simply fittings, joints and connectors. Furthermore, one-touch type fittings are called coupling, quick disconnect, quick coupling, quick fitting, etc. In particular, push button fittings are called thumb latch type.
Many coupling shapes are female and male, and the male side is sometimes called an insert.
Rivets, bolts and welding are used for joining steel frames and steel plates used for buildings; in wooden buildings, these are called fittings when they are joined in the length direction of the parts

· Elbow: Changes the direction of flow
· Reducer: Changes the pipe size
· Tee: Representative merged junction
Xem thêm
Xem ít hơn