[Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
[Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
[Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
[Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .
Piping parts are parts used for piping that transports and transmits fluids and energy. Piping consists of pipes, hoses, fittings, valves, instruments, etc. In addition to transporting gases, liquids and powders, there are also pipes for heat transfer, fluid power, and electrical equipment. They are used in a wide range of fields, such as infrastructure, architecture, factories, medicine, etc. Piping parts include fittings that change the pipe size and flow direction, valves that control the fluid direction, pressure and flow rate, safety valves and control valves that prevent damage to the pipe, etc. In addition, there are copper pipes, steel pipes, resin pipes, and stainless steel pipes that have the role of pipes, resin hoses, duct hoses used to exhaust gas, and flexible hoses that respond to expansion and contraction or bending of pipes, etc., and the type is determined by what is transported and transmitted and the purpose.