(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Cylinder Locks

Cylinder locks & deadbolts are a type of lock/unlock system using a rotating motion. Cylinder locks are the locking/unlocking mechanism composed with 2 cylinders, the outer casing and the plug. Main types include pin cylinder locks that can be locked/unlocked when the correct key is inserted and the plug rotate

Cylinder locks & deadbolts are a type of lock/unlock system using a rotating motion. Cylinder locks are the locking/unlocking mechanism composed with 2 cylinders, the outer casing and the plug. Main types include pin cylinder locks that can be locked/unlocked when the correct key is inserted and the plug rotates, dimple cylinder locks that feature reversible keys and their complicated structure, profile cylinder locks that are becoming a standard type in Europe for its high security. Deadbolts are the locking mechanism in which a protruded part called deadbolt is used like a stopper. Many of deadbolts use keys and thumbturns to operate deadbolts for locking/unlocking. Both cylinder locks and deadbolts may be used independently, but for enhancement of security, either one may be used as the main lock and the other may be used for auxiliary lock.

CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 9 Day(s) or Less
  • 16 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Goal, LX Lock, Back Set 51 mm, GC Entry Lock, LX5

    Goal, LX Lock, Back Set 51 mm, GC Entry Lock, LX5

    SHIROKUMA

    Equipped with a dimple key for maximum security and operability.[Features]·Easy to operate, user-friendly, barrier-free design.·12 billion possible key differences created by 18 high-precision pins and a unique crime prevention design that has never existed before.

    From: 3,230,376 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Goal Brand, Dead Lock, Back Set 51 mm, HD-5

    Goal Brand, Dead Lock, Back Set 51 mm, HD-5

    SHIROKUMA

    [Features]·Please use it for final locking for push-pull.·The deadbolt is designed to prevent crime with a protrusion of 21 mm.·The mounting of the cylinder is sturdy and has excellent durability. (CP certification test proven)·Display locks and partition locks with the same external dimensions are also available.

    From: 3,705,681 VND
    Days to Ship: Số ngày giao hàng: 16 Day(s) or more
    day to ship 16 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Profile Cylinder (PFC)

    Profile Cylinder (PFC)

    IMAO CORPORATION

    Key cylinder for swing handle locking. [Features]· Type A: Key can be removed only at locked position.· Type B: The key returns automatically by spring

    From: 758,903 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more

Loading...Tải…

  1. 1

Related Categories to Cylinder LocksDanh mục liên quan đến Cylinder Locks

Close

Comparison list