• [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
  • [Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
    [Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .

Chains, Sprockets

Drive chains are parts used to transmit torque generated by a power source to other machinery or parts. They are usually used in combination with geared machinery called sprockets. They are widely used by industrial machinery and many other types of equipment with engines or motors. The types of drive chains available include standard chains, lubrication-free chains not requiring lubricating oil, and highly rust-resistant stainless steel chains. Chain accessories include joint links and offset links. Sprocket types include Type A (consisting of the gear only), Type B (with a hub on one side only), Type C (with hubs on both sides) and Type SD (incorporating 2 parallel gears). Associated products used together with chains include chain guides that prevent chain slackness, and chain guides designed to enable transmission with low dust or noise.
Xem thêm
Xem ít hơn