(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Radiation Gel Sheet - Lambda gel
TAICA
[Overall features]· This product is a very soft thermally conductive gel that comes in a sheet form.· High thermal conductivity and excellent heat dissipation.· The excellent flexibility and stickiness of the gel helps it adhere closely to finely textured surfaces so that air spaces do not form on the contact surface.· Excellent electrical insulation and flame resistance.· Can be used in the temperature range -40 to 150°C. [COH-1016LVC Features]· Reduced low-molecular-weight siloxane[COH-1019LVC Features]· Low rebound + reduced low-molecular-weight siloxane[COH-4000LVC Features]· High thermal conductivity + reduced low-molecular-weight siloxane[COH-4065LVC Features]· High thermal conductivity + low rebound + reduced low-molecular-weight siloxane[COH-3114LVC Features]· High thermal conductivity + reduced low-molecular-weight siloxane
From: 3,172,188 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | TAICA |
Product SeriesDòng sản phẩm | |
From | 3,172,188 VND- |
Days to ShipSố ngày giao hàng | 4 Day(s) or more |