(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Retainers(Type:NC Compatible with single-fixing bolts)

MISUMI offers products Retainers specified by Type NC Compatible with single-fixing bolts from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick

    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick

    MISUMI

    A single bolt tightening type end retainer for NC machining for standard punches. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    NC Compatible with single-fixing bolts Set / Set (without backing plate) / Body only / Backing plate only S45C For round punch / For shaped punch
    From: 167,211 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Type
Components
Material
Applicable punch shape

    You can add up to 6 items per a category to the compare list.

    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick

      CADCAD
      • 2D / 3D
      From

      167,211 VND-

      Days to ShipSố ngày giao hàng 4 Day(s) or more
      TypeNC Compatible with single-fixing bolts
      ComponentsSet / Set (without backing plate) / Body only / Backing plate only
      MaterialS45C
      Applicable punch shapeFor round punch / For shaped punch

      Loading...Tải…

      1. 1

      Related Categories to RetainersDanh mục liên quan đến Retainers