(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Retainers(Type:NC Compatible (square retainer) with double-fixing bolts)

MISUMI offers products Retainers specified by Type NC Compatible (square retainer) with double-fixing bolts from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Square Retainer Sets
    Square Retainer Sets
    Square Retainer Sets
    Square Retainer Sets
    Square Retainer Sets

    Square Retainer Sets

    MISUMI

    Square retainer for standard punches, thick plate punches, and button dies. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    NC Compatible (square retainer) with double-fixing bolts Set / Set (without backing plate) / Body only / Backing plate only / Body only + Key S45C For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches / For button die
    From: 179,998 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel

    Heavy Duty Square Retainer Sets for High-Tensile Steel

    MISUMI

    Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    NC Compatible (square retainer) with double-fixing bolts Set / Set (without backing plate) / Body only SCM440 For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches
    From: 577,500 VND
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Type
Components
Material
Applicable punch shape

    You can add up to 6 items per a category to the compare list.

    Square Retainer Sets
      Square Retainer Sets
      Square Retainer Sets
      Square Retainer Sets
      Square Retainer Sets

        You can add up to 6 items per a category to the compare list.

        Heavy Duty Square Retainer Sets for High-Tensile Steel
          Heavy Duty Square Retainer Sets for High-Tensile Steel
          Heavy Duty Square Retainer Sets for High-Tensile Steel
          Heavy Duty Square Retainer Sets for High-Tensile Steel
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Square Retainer Sets

          Heavy Duty Square Retainer Sets for High-Tensile Steel

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From

          179,998 VND-

          577,500 VND-

          Days to ShipSố ngày giao hàng Same day or more 5 Day(s) or more
          TypeNC Compatible (square retainer) with double-fixing boltsNC Compatible (square retainer) with double-fixing bolts
          ComponentsSet / Set (without backing plate) / Body only / Backing plate only / Body only + KeySet / Set (without backing plate) / Body only
          MaterialS45CSCM440
          Applicable punch shapeFor round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches / For button dieFor round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches

          Loading...Tải…

          1. 1

          Related Categories to RetainersDanh mục liên quan đến Retainers