(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Non-clogging Carbide Angular Button Dies -Headed Type -
MISUMI
This is a carbide angular button die with a flange that suppresses the occurrence of clogging when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and 0/+0.005.
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Headed type | A | Angular | Carbide V40 (HIP) |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Non-clogging Carbide Angular Button Dies -Straight Type-
MISUMI
This is a straight carbide angular button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and 0/+0.005.
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Straight | A | Angular | Carbide V40 (HIP) |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Non-clogging Carbide Button Dies -Headed Type -
MISUMI
A carbide button die with a flange that prevents clogging of debris when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and +0.005/0.
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Headed type | A | Regular | Carbide V40 (HIP) |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Non-clogging Carbide Button Dies -Straight Type-
MISUMI
This is a straight carbide button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.
Shape | Tip shape | Inside shape | Material |
---|---|---|---|
Straight | A | Regular | Carbide V40 (HIP) |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shape |
Tip shape |
Inside shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||
CADCAD |
|
|
|
|
From | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
Shape | Headed type | Straight | Headed type | Straight |
Tip shape | A | A | A | A |
Inside shape | Angular | Angular | Regular | Regular |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |