(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Button Die Blanks products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shape, Inside shape, Scrap retention, Machining to prevent scrap clogging, Material. MISUMI offers products around 2 items and the product specifications can easily be co
Button Die Blanks products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shape, Inside shape, Scrap retention, Machining to prevent scrap clogging, Material. MISUMI offers products around 2 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before button die cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance. A cut is made on one side of the collar or shank to prevent rotation.
Shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|
Headed type / Straight | Regular | None | No | SKD11 Equivalent |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before angular button die cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance. A cut is made on one side of the collar or shank to prevent rotation.
Shape | Inside shape | Scrap retention | Machining to prevent scrap clogging | Material |
---|---|---|---|---|
Headed type / Straight | Angular | None | No | SKD11 Equivalent |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |