(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard | None | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]・Pilot punch with TiCN coating, which is widely used in press molds・Choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material. ・TiCN coating for SKD11 has been added!
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKH51 Equivalent / Powdered high-speed steel | Standard | TiCN | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKH51 Equivalent / Powdered high-speed steel | Standard | Without DLC foundation | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This pilot punch uses both TiCN coating and WPC® treatment to improve the durability of the coating. You can choose from 3 types of tip shapes, 2 types of punch shaft diameter tolerance, and 3 types of materials.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKH51 Equivalent / Powdered high-speed steel | Standard | HW coating | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKH51 Equivalent / Powdered high-speed steel | Standard | DLC foundation WPC | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches Dicoat treatment
MISUMI
This is a pilot punch that has been treated with Dikoat® treatment (TD process). You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKD11 Equivalent / Powdered high-speed steel | Standard | Dicoat | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
Tip shape | Material | Shank type | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tapered tip | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard | Lapping | Punch plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shape |
Material |
Shank type |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||||||
CADCAD |
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 7 Day(s) | 11 Day(s) or more | 4 Day(s) | 11 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
|
Tip shape | Tapered tip | Tapered tip | Tapered tip | Tapered tip | Tapered tip | Tapered tip | Tapered tip |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Shank type | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Surface treatment | None | TiCN | Without DLC foundation | HW coating | DLC foundation WPC | Dicoat | Lapping |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard |