(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal
MISUMI
A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter. For punching high-tensile materials and thick plates, the punch brim is slightly larger than a normal shoulder punch.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | None | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches for Heavy Load RW Coating
MISUMI
This is a two-stage punch for punching high tensile strength and thick plates, with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | RW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating
MISUMI
A two-stage punch for punching high tensile strength and thick plates with TiCN coating, which is widely used in press molds. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal HW Coating
MISUMI
two-stage punch for punching high tensile strength and thick plates that has improved coating adhesion by using WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | HW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating | Double Stepped Shoulder Punches for Heavy Load Normal HW Coating | ||
CADCAD |
|
|
|
|
From | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 7 Day(s) or more | 4 Day(s) or more | 4 Day(s) |
SpecificationsĐặc điểm kĩ thuật |
|
|
| |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Double-stepped | Double-stepped | Double-stepped | Double-stepped |
Jector | None | None | None | None |
Surface treatment | None | RW coating | TiCN | HW coating |
Heavy-load punches | Yes | Yes | Yes | Yes |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard | Standard | Standard |