(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Punches With Locating Dowel Holes(Jector:Spring reinforced type)

MISUMI offers products Punches With Locating Dowel Holes specified by Jector Spring reinforced type from Press Die Components product category. There are a total of 8 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

8 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes

    Jector Punches with Locating Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45!

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G None Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes TiCN Coating

    Jector Punches with Locating Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKD11
    • TiCN
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G TiCN Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes  RW Coating

    Jector Punches with Locating Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G RW coating Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes, HW Coating

    Jector Punches with Locating Dowel Holes, HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G HW coating Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes Dicoat treatment

    Jector Punches with Locating Dowel Holes Dicoat treatment

    MISUMI

    - A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.

    • FLANGE
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G Dicoat Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes, DLC Coating

    Jector Punches with Locating Dowel Holes, DLC Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is DLC coating] Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it is effective in piercing aluminum materials where chips are likely to be a problem during punching.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G Without DLC foundation Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes, NW Coating

    Jector Punches with Locating Dowel Holes, NW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G DLC foundation WPC Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes, WPC treatment

    Jector Punches with Locating Dowel Holes, WPC treatment

    MISUMI

    - A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.

    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G WPC Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Material
Tip shape
Surface treatment
Jector
Heavy-load punches
Shank type
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Jector Punches with Locating Dowel Holes TiCN Coating

            You can add up to 6 items per a category to the compare list.

            Jector Punches with Locating Dowel Holes  RW Coating

                You can add up to 6 items per a category to the compare list.

                Jector Punches with Locating Dowel Holes, HW Coating

                    You can add up to 6 items per a category to the compare list.

                    Jector Punches with Locating Dowel Holes Dicoat treatment

                        You can add up to 6 items per a category to the compare list.

                        Jector Punches with Locating Dowel Holes, DLC Coating

                            You can add up to 6 items per a category to the compare list.

                            Jector Punches with Locating Dowel Holes, NW Coating

                                You can add up to 6 items per a category to the compare list.

                                Jector Punches with Locating Dowel Holes, WPC treatment
                                  BrandNhãn hiệu

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  Product SeriesDòng sản phẩm

                                  Jector Punches with Locating Dowel Holes

                                  Jector Punches with Locating Dowel Holes TiCN Coating

                                  Jector Punches with Locating Dowel Holes RW Coating

                                  Jector Punches with Locating Dowel Holes, HW Coating

                                  Jector Punches with Locating Dowel Holes Dicoat treatment

                                  Jector Punches with Locating Dowel Holes, DLC Coating

                                  Jector Punches with Locating Dowel Holes, NW Coating

                                  Jector Punches with Locating Dowel Holes, WPC treatment

                                  CADCAD
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  From--------
                                  Days to ShipSố ngày giao hàng 6 Day(s) or more 9 Day(s) 7 Day(s) or more 4 Day(s) 6 Day(s) or more 11 Day(s) or more 11 Day(s) or more 5 Day(s) or more
                                  SpecificationsĐặc điểm kĩ thuật
                                  • FLANGE
                                  • SKD11
                                  • FLANGE
                                  • SKD11
                                  • TiCN
                                      • FLANGE
                                      • SKD11
                                      • DICOAT
                                            MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
                                            Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                                            Surface treatmentNoneTiCNRW coatingHW coatingDicoatWithout DLC foundationDLC foundation WPCWPC
                                            JectorSpring reinforced typeSpring reinforced typeSpring reinforced typeSpring reinforced typeSpring reinforced typeSpring reinforced typeSpring reinforced typeSpring reinforced type
                                            Heavy-load punchesNoNoNoNoNoNoNoNo
                                            Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                            Shank (mounting part) shapeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel hole

                                            Loading...Tải…

                                            1. 1

                                            Related Categories to Punches With Locating Dowel HolesDanh mục liên quan đến Punches With Locating Dowel Holes