(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Flange Stopper Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Heavy-load punches, Shank type, Jector, Tip shape, Material. MISUMI offers products around 2 items and the product specifications can easily be compared. Die-casting p
Flange Stopper Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Heavy-load punches, Shank type, Jector, Tip shape, Material. MISUMI offers products around 2 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Round Stopper Punches Normal, TiCN Coating
MISUMI
This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. Two types are available: a normal type with no coating, and a TiCN coating with improved wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | A | Powdered high-speed steel | None / TiCN | Flange stopper |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. DLC coating, which is well-regarded in aluminum processing, is applied.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
No | Single-stepped | None | A | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Flange stopper |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |