(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Tapped Punches(Shank type:Single-stepped)

MISUMI offers products Tapped Punches specified by Shank type Single-stepped from Press Die Components product category. There are a total of 6 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

6 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches

    Tapped Punches

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped SKD11 Equivalent / Powdered high-speed steel A / D / R / E / G No None None Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches Dicoat treatment, TiCN Coating

    Tapped Punches Dicoat treatment, TiCN Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • POWDER HSS
    • TiCN
    • DICOAT
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped SKD11 Equivalent / Powdered high-speed steel A / D / R / E / G No None Dicoat / TiCN Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches WPC treatment, HW Coating

    Tapped Punches WPC treatment, HW Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped SKD11 Equivalent / Powdered high-speed steel A / D / R / E / G No None HW coating / WPC Tapped
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Jector Punches Normal, WPC treatment

    Tapped Jector Punches Normal, WPC treatment

    MISUMI

    This is a type of punch that is fixed with a bolt. It is easy to adjust the punch height after re-sharpening the cutting edge. A jetter pin for removing scraps is built into the punch.

    • BOLT
    • SKD11
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped SKD11 Equivalent A / D / R / E / G No Standard type None / WPC Tapped
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches  DLC Coating

    Tapped Punches DLC Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None Without DLC foundation / DLC foundation WPC Tapped
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches  RW Coating

    Tapped Punches RW Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None RW coating Tapped
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Material
Tip shape
Heavy-load punches
Jector
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Tapped Punches

        You can add up to 6 items per a category to the compare list.

        Tapped Punches Dicoat treatment, TiCN Coating

            You can add up to 6 items per a category to the compare list.

            Tapped Punches WPC treatment, HW Coating

                You can add up to 6 items per a category to the compare list.

                Tapped Jector Punches Normal, WPC treatment

                    You can add up to 6 items per a category to the compare list.

                    Tapped Punches  DLC Coating

                        You can add up to 6 items per a category to the compare list.

                        Tapped Punches  RW Coating
                          BrandNhãn hiệu

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product SeriesDòng sản phẩm

                          Tapped Punches

                          Tapped Punches Dicoat treatment, TiCN Coating

                          Tapped Punches WPC treatment, HW Coating

                          Tapped Jector Punches Normal, WPC treatment

                          Tapped Punches DLC Coating

                          Tapped Punches RW Coating

                          CADCAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From------
                          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 4 Day(s) or more 5 Day(s) or more 11 Day(s) or more 7 Day(s) or more
                          SpecificationsĐặc điểm kĩ thuật
                          • BOLT
                          • SKD11
                          • POWDER HSS
                          • BOLT
                          • POWDER HSS
                          • TiCN
                          • DICOAT
                          • BOLT
                          • SKD11
                          • POWDER HSS
                          • HW
                          • WPC
                          • BOLT
                          • SKD11
                          • POWDER HSS
                          • WPC
                          • BOLT
                          • SKH51
                          • POWDER HSS
                          • DLC
                            Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                            MaterialSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentPowdered high-speed steelPowdered high-speed steel
                            Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                            Heavy-load punchesNoNoNoNoNoNo
                            JectorNoneNoneNoneStandard typeNoneNone
                            Surface treatmentNoneDicoat / TiCNHW coating / WPCNone / WPCWithout DLC foundation / DLC foundation WPCRW coating
                            Shank (mounting part) shapeTappedTappedTappedTappedTappedTapped

                            Loading...Tải…

                            1. 1

                            Related Categories to Tapped PunchesDanh mục liên quan đến Tapped Punches