[Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
[Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
[Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
[Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .
Movers, dollies and platform trucks are tools for conducting conveyance work efficiently. Therefore, they can save the time and energy that manual labor would take up. Movers and platform trucks include collapsible type, dollies, container dollies, dollies with fences, etc. There are many products made in consideration of safety; some of them have casters with stoppers or the skid-proof function. The number of caster wheels are varied, such as 2-wheelers, 4-wheelers and 6-wheelers; the more number of wheels they have, the more stably they can travel. On the other hand, more number of wheels means that the travel resistance increases, and it is necessary to select the mover or dolly that suits the work site and use environment. Additionally, it is also important to take replacement casters (sold separately) into consideration, as there will be deterioration in wheel tires after use in a long term. There are also many dollies and container dollies that can be jointed one after another, making it possible to efficiently transfer large carts that are difficult to convey with human power.