[Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
[Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
[Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
[Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .
Wafer carriers and special precision tools include containers used for transporting and storing wafers and tools that are suitable for work in cleanrooms where wafers are handled. Wafer carriers, also known as shipping cases or boxes, range from ones for transporting a single wafer to ones that can store multiple wafers together. There are also handles for wafer carriers that is put in grooves of a carrier for installation to carry the carrier. In each case, select the one compatible with the size of the wafer. Special precision tools are used in cleanrooms and made of materials that have suitable anti-static properties and chemical resistance. A clean-washed air blow gun can supply air with high filtration accuracy using a hollow fiber membrane filter. When selecting, make sure that it is suitable for the class of the cleanroom to be used.