• [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
  • [Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
    [Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .

Laboratory Equipment

Laboratory accessories are electronic equipment and consumables prepared in locations for experiments and research. Lab timers are devices to turn power supplies on and off automatically in intervals as short as 15 minutes, and 1 unit can switch as many as 48 times in 24 hours. Each setting element tab indicates 15 minutes, and the necessary time is set by pressing the tabs to the inside. Timer switches are 24-hour types and weekly types, and power supply can be set to on and off by hour or day of the week. There is a vast variety of timers and stopwatches including some types that allow multiple settings and some that are drip-proof. Tape products can be selected according to the application they are used for and include highly heat resistant aluminum tape, fluoropolymer tape with low coefficient of friction, and non-combustible glass tape, and the product can be selected according to the application it is used for. There are also products specialized for research, such as parafilm and special polyurethane bags.
Xem thêm
Xem ít hơn