(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outdoor Mats

Outdoor mats are mats that are placed in front of entrance halls, etc. to remove dirt such as sand, mud, dust, etc. from the soles of shoes, thereby preventing dirt from entering the room. The mat features numerous holes so that dirt and water do not collect. Utilized in environments where shoe soles are easily soiled, such as work sites, factories, etc. Various treatments are applied to the surface of the mat to make it easy to remove dirt, with some types having a wire brush or nylon brush, and some having artificial turf, etc. with deep grooves or irregularities. In addition, there are types of mats with oil resistance, heat resistance, flameproof, snow melting functions, lining to prevent dirt from passing through to the floor, those that can be easily washed with water, etc, and you have to chose the product for the intended use.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 9 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    900 × 1,200 mm Foot Caution Mat (Vertical Type)

    900 × 1,200 mm Foot Caution Mat (Vertical Type)

    ESCO

    [Product Specifications]·Materials: Surface: Nylon/acrylic, back side: Synthetic rubber·The rubber on the back is anti-slip, so you can use it without slipping just by laying it down.·Size: 900 × 1200 mm·Thickness: Approx. 4.5 mm

    Product Type Shape
    - -
    From: 1,616,786 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scraper Mat (with mud removing holes)

    Scraper Mat (with mud removing holes)

    YAMAZAKI CORPORATION

    Outdoor use mat with blades and bristles that brush loose dirt or dust from shoes. [Features]· Excellent dirt cleaning ability.· The cleaning blades remove dirt from the soles of shoes.· Ensures dirt from outdoors won't be brought inside.· Easy to maintain, the holes in the mat structure stop dirt from building up on the top surface.· New size suitable for smaller entrances. [Applications]· Optimal for use as a shoe cleaning mat.

    Product Type Shape
    Front Door Mat Sheet Type
    From: 527,400 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Mat

    Mat

    HANIL PRODUCTS

    [Features] •Materials: PVC ・It can be used by separating into a desired size or connecting for an intended purpose ・Standard Price of Combined Quantity by Size

    Product Type Shape
    - -
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    894 × 750 × 40 mm Resin Floorboard (OD Color)

    894 × 750 × 40 mm Resin Floorboard (OD Color)

    ESCO

    [Product Specifications]・ Connected type·Materials: Polyethylene·Load Capacity: 3 t/sheet·Size: 894 × 750 mm·Thickness: 40 mm

    Product Type Shape
    - -
    From: 2,305,578 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Shape

    You can add up to 6 items per a category to the compare list.

    900 × 1,200 mm Foot Caution Mat (Vertical Type)

        You can add up to 6 items per a category to the compare list.

        Scraper Mat (with mud removing holes)

            You can add up to 6 items per a category to the compare list.

            Mat

                You can add up to 6 items per a category to the compare list.

                894 × 750 × 40 mm Resin Floorboard (OD Color)
                  BrandNhãn hiệu

                  ESCO

                  YAMAZAKI CORPORATION

                  HANIL PRODUCTS

                  ESCO

                  Product SeriesDòng sản phẩm

                  900 × 1,200 mm Foot Caution Mat (Vertical Type)

                  Scraper Mat (with mud removing holes)

                  Mat

                  894 × 750 × 40 mm Resin Floorboard (OD Color)

                  From

                  1,616,786 VND

                  527,400 VND

                  2,305,578 VND

                  Days to ShipSố ngày giao hàng 7 Day(s) or more 9 Day(s) Quote 7 Day(s) or more
                  Product Type-Front Door Mat--
                  Shape-Sheet Type--

                  Loading...Tải…

                  1. 1

                  Related Categories to Outdoor MatsDanh mục liên quan đến Outdoor Mats