(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
56 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Seytek Non-woven Wiper Towel【1-10 Pieces Per Package】
KWANGJIN INDUSTRY
Product Type | Application |
---|---|
Sheet / Roll | For Oil, Water, Solvents |
From: 709,192 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
SEAPLUS- Industrial Wiper Towel【1-4 Pieces Per Package】
KWANGJIN INDUSTRY
[Features] ・Due to special embossing treatment, it has better absorption force of water than cloth patch: Oil 3 times more: absorption more 3,5 times ・It is easy to store, distribute, carry and post-process ・It prevents industrial accidents by protecting machines and workers
Product Type | Application |
---|---|
Sheet / Roll | For Oil/Water |
From: 700,104 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 4,401,566 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Oil Absorber Emergency Response Set A, Oil Absorbing Material
JOHNAN
[Features]· This oil absorbent set can be used as a solution for ISO 14001 (Preparation and Response to Emergency Situations) compliance.· A total of 20 absorbent sheets are included, so you can use as much as you need without producing excess waste.· By using corrugated plastic for the container, total weight has been reduced. [Applications]· For oil and water.
Product Type | Application |
---|---|
Absorber Kit | For Oil/Water |
From: 4,138,783 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, High-Performance Oil Catcher For Oil Contact Material
TRUSCO NAKAYAMA
[Features]· Has the capacity to absorb more than 10 times its own weight in oil. 1 roll (weight 10 kg) can absorb about 110 kg of B fuel oil (value measured by manufacturer).· Polypropylene used is excellent in lipophilicity and hydrophobicity. As it has a light weight of about 0.9 g, it easily floats even on the sea while absorbing little to no moisture.[Applications]· For oil. (This product does not absorb water)· It is useful for preventing spilled oil from spreading and for collecting floating oil in oil-water separation tanks.· As an oil wiping cloth at sites where oil leaks easily.· For foot wiping at sites dirty with oil, and at the office entrance.
Product Type | Application |
---|---|
Roll | For Oil |
From: 6,016,274 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
A liquid leakage emergency set which swiftly absorbs various hazardous liquids. Since it is inert with acids, alkalis, and organic solvents, use with peace of mind is possible.
Product Type | Application |
---|---|
Absorber Kit | For dangerous liquid |
From: 7,333,851 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
HASHIMOTO CLOTH
[Features]· Capable of rapidly absorbing water, oil and solvents. [Applications]· For oil, water and solvents.· For absorbing oil leaks occurring around machinery.
Product Type | Application |
---|---|
Sheet / Pillow | For Oil, Water, Solvents |
From: 2,881,938 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASHIMOTO CLOTH
[Features]· Prevent the spread of oil by matching the shape of machinery.· The inside of the tube is made from 100% natural recycled material. [Applications]· For oil, water and solvents.· For absorbing oil leaks occurring around machinery.
Product Type | Application |
---|---|
Tube | For Oil, Water, Solvents |
From: 3,375,313 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" Sheet For Oil
JOHNAN
· Product Model: Sheet· Use: For Oils· Length × width (mm): 400X500· Feature: It catches oil that is 10 times or more its own weight. (manufacturer's actual measurements)· Specification: Sheet Type
Product Type | Application |
---|---|
Sheet | For Oil |
From: 828,193 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" Mat For Oil
JOHNAN
[Features]· Picks up more than 14 times its weight in oil. (According to in-house measurements)· Special water repellency treatment ensures that this product will rapidly absorb only oil floating on the surface of water.· Maintains superior holding power even after completely absorbing oil, so virtually no loss of oil will occur.· Environmentally friendly oil adsorbent which uses recycled newspaper. [Applications]· For oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 7,193,051 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" Sheet For Oil And Water
JOHNAN
Absorbent that boasts high absorbing power as well as good cost performance. [Features]· Will not appear dirty even after oil or liquid is absorbed.· The price per sheet is low, so this product is recommended for users who need a large number of sheets or customers who need to cover a wide area. [Applications]· For both oil and water.· For absorption of water soluble cutting oil.
Product Type | Application |
---|---|
Sheet | For Oil/Water |
From: 971,706 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" (Roll Type)
JOHNAN
Japanese-made oil adsorbent that provides absorption of highly viscous oils. [Features]· Can be cut to any desired length before use. [Applications]· For use in passages and workplaces where there is personnel traffic.· Can be used as a mat for wiping off oil at entrances.
Product Type | Application |
---|---|
Roll | For Oil / For Oil/Water |
From: 9,264,709 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material, Oil Absorber (Eco Sheet Type)
JOHNAN
[Features]· Picks up more than 14 times its weight in oil. (According to in-house measurements)· Maintains superior holding power even after completely absorbing liquid, so virtually no loss of liquid will occur.· Low price per absorbed unit.· Fast absorption speed.· Special hydrophilic treatment ensures that water, organic solvents, etc. are quickly absorbed, in addition to oils.· Environmentally friendly oil adsorbent which uses recycled newspaper. [Applications]· For oil, water and solvents.· Maintenance oil recovery.· Recovery work following an accidental oil spill.· Absorption of animal and vegetable oils as well as organic solvents.
Product Type | Application |
---|---|
Sheet | For Oil, Water, Solvents |
From: 6,080,598 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" (Eco Tube Type)
JOHNAN
Absorbent material combines phenomenal absorption volume and environmental friendliness thanks to the use of recycled newspaper as a raw material. [Features]· Environmentally friendly recycled product that uses recycled newspaper as a raw material.· While ordinary polypropylene-based absorbing material can absorb 10 times its own weight, this product absorbs 14 times its own weight.· Holds liquid in place firmly, so virtually no loss of liquid will occur. [Applications]· For use as an oil fence at potential oil leakage points around equipment.· For both oil and water.
Product Type | Application |
---|---|
Tube | For Oil, Water, Solvents |
From: 1,729,340 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Absorber Emergency Response Set B, Oil Absorbing Material
JOHNAN
[Features]· This oil absorbent set can be used as a solution for ISO 14001 (Preparation and Response to Emergency Situations) compliance.· A total of 30 absorbent sheets are included, so you can use as much as you need without producing excess waste. Moreover, even in cases where oil has already leaked and spread, a few sheets provide significant absorption volume, so they can be used over a wide area to rapidly soak up oil.· By using corrugated plastic for the container, total weight has been reduced. [Applications]· For oil and water· Compact and portable. Can also be used as a maintenance set.
Product Type | Application |
---|---|
Absorber Kit | For Oil/Water |
From: 3,626,918 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Absorber Emergency Response Set C, Oil Absorbing Material
JOHNAN
[Features]· This oil absorbent set can be used as a solution for ISO 14001 (Preparation and Response to Emergency Situations) compliance.· Various types of absorbent are included for use in different applications.· By using corrugated plastic for the container, total weight has been reduced. [Applications]· For oil and water.
Product Type | Application |
---|---|
Absorber Kit | For Oil/Water |
From: 4,656,942 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KOTOBUKI
[Features]· Can absorb various types of fats and oils from mineral oil to animal and vegetable oils.· Oil absorbent optimized for maintenance applications, with excellent cost performance. [Applications]· For oil.
Product Type | Application |
---|---|
Roll | For Oil |
From: 7,248,919 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TIME CHEMICAL
[Features]· Superior oil absorption power equivalent to 10 times its own weight.· Will not produce toxic gas when incinerated.· Will not dissolve in oil and the sturdy fiber can be easily recovered using hooks, etc.· Excellent retention ensures that absorbed oil will not leak out. [Applications]· For oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 10,701,545 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TEIJIN FRONTIER
[Features]・ Oil adsorption performance for heavy oil, machine oil, etc., is approx. 20 to 25 times its own weight・ 90% deoiling efficiency by squeezing allows repeated use・ Even if it is left on water surface for a long time, it will remain floating and will not sink[Applications]・ For oil・ Oil receiving place・ Oil leak from tank truck・ When stored oil spills・ Wiping oil・ Recovering oil in case of oil spill accident・ Recovering floating oil in oil-water separation tank
Product Type | Application |
---|---|
Sheet | For Oil |
From: 7,295,738 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TEIJIN FRONTIER
[Features]· Features an oil absorption capacity equivalent to approximately 20 - 25 times of its own weight when used with heavy oil, machine oil, etc.· It can be used repeatedly with an oil removal efficiency of 90% when wrung out.· Will continue to float even when left on the surface of water for a long time. [Applications]· For oil.· For oil reservoirs and other similar locations.· For tank truck leakages.· For use when stored oil is lost.· For wiping off oil.· For oil recovery at the site of an accidental oil spill.· For recovery of floated oil from oil-water separation tanks.
Product Type | Application |
---|---|
Roll | For Oil |
From: 16,477,035 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Catcher (Natural Fiber)
TRUSCO NAKAYAMA
Sheet-type adsorbent made of natural fiber that absorbs oil contents.[Features]· Sheet-type adsorbent made of natural fiber that absorbs oil contents.· Particularly excellent in oil absorption, absorbs oil approximately 30 times its own weight.· Both adsorption force and adsorption speed are 3 times higher compared to chemical fiber products.· The hollow fiber in the macaroni structure prevents the dripping of oil after adherence.· Natural fibers are used as the primary material for minimal deterioration over time and for excellence in stockpiling.[Applications]· Can be used for oil leakages around facilities for metalworking, etc., and for adsorption of floating oil inside coolant tanks of machine tools or small grease traps.· Ideal for stockpiling earthquake preparedness goods at corporate offices (BCP measures).
Product Type | Application |
---|---|
Sheet | For Oil |
From: 613,961 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Catcher (PP Sheet)
TRUSCO NAKAYAMA
Oil absorbing material with high oil absorption capacity and oil retention capacity.[Features]· Has the capacity to absorb more than 10 times its own weight in oil. Takes on almost no water, and does not sink in the water.· As it uses a unique three-layer structure manufacturing method, it is excellent in strength and does not lose its shape after oil adsorption.· Color is sky blue for a clean feel.· It is made of 100% polyethylene and does not emit toxic gas when incinerated.[Applications]· As an oil wiping cloth, to prevent pollution at sites where oil leaks easily or where there is a possibility of leakage.· For foot wiping at sites dirty with oil, and at the office entrance.· For handling accidental oil spills that occur at the factory, fencing oil spills and preventing spreading, and floating oil recovery in the oil-water separation tank.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 683,797 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Water/Oil Absorption Sheet SUIMAJIN
TRUSCO NAKAYAMA
・ Absorbent that can absorb both water and oil.[Features]・ It is flexible and can be used by rolling it into a tube or tying it.・ Absorbed objects are less likely to set-off due to the back sheet.・ Absorption speed is faster than that made of polypropylene.[Application]・ Ideal for measures against water-soluble cutting oil, dew condensation, liquid leakage from piping port, slip prevention, etc.
Product Type | Application |
---|---|
Sheet | For Oil/Water |
From: 977,893 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· The oleophilic and hydrophobic macaroni structured fibers absorb and retain oil and prevent it from dripping.· Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight.· Fewer pieces used means less waste is produced.· As a fence to prevent scattering on rivers, and for easy collection of floating oil in gutters and oil/water separation tanks.[Applications]· For oil.
Product Type | Application |
---|---|
Roll | For Oil |
From: 1,523,396 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorption Sheet, Especially For Oil (With Dispenser Box Inside, Roll Type)
TRUSCO NAKAYAMA
Oil absorbent material that will absorb only oil without absorbing water.[Features]· For oil only.· It is perforated at 40 x 50 cm and can be cut without using a knife.· Absorbs more than 10 times its own weight in oil.· When contacted with oil, it becomes noticeable, allowing oil residues and leakage spots to be detected.· It is possible to cover a large area inexpensively.[Applications]· As measures against oil leakage during maintenance work and around facilities.· For collecting floating oil in oil-water separation tanks
Product Type | Application |
---|---|
Roll | For Oil |
From: 3,248,036 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorption Sheet, For Both Water And Oil (With Dispenser Box Inside, Roll Type)
TRUSCO NAKAYAMA
Absorbent material for both oil and water.[Features]· As it is perforated at 40 cm x 50 cm, it can be cut without using a knife.· Absorbs more than 10 times its own weight in oil, and absorbs most water-based liquids as well.· It is possible to cover a large area inexpensively.[Applications]· As measures against oil leakage during maintenance work.· As a protection against oil leakage around facilities.
Product Type | Application |
---|---|
Roll | For Oil/Water |
From: 2,899,253 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Performance Natural Fiber Oil Catcher Tube
TRUSCO NAKAYAMA
Oil absorbent made of natural fiber that adsorbs oil with less aging deterioration and excellent stockpiling capacity.[Features]· Particularly excellent in oil absorption, capable of absorbing oil approximately 30 times its own weight.· Can be connected by attaching strings (sold separately) to its tube-shaped ends.· Both adsorption force and adsorption speed are 3 times higher compared to chemical fiber products.· The hollow fiber in the macaroni structure prevents the dripping of oil after adherence.[Applications]· Can be used at building and construction sites.· Ideal for preventing diffusion around production lines, around drain devices, in automobile maintenance factories, etc.
Product Type | Application |
---|---|
Tube | For Oil |
From: 309,788 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Performance Natural Fiber Oil Catcher Pillow
TRUSCO NAKAYAMA
A bulk type adsorbent made of natural fiber that adsorbs oil.[Features]・ Especially excellent in oil adsorption, adsorbs approx. 30 times its own weight.・ NETIS registered product.・ Oil absorption volume: 17 L 。 (1 pc.)・ Material: Mainly plant-based natural fibers.[Application]・ For oil. For floating oil treatment in gutter, drainage structure, and oil-water separation tanks.
Product Type | Application |
---|---|
Pillow | For Oil |
From: 994,614 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coco Bio R Long M (linking type)
UES
[Features]· Environmentally friendly thanks to the use of an oil absorbent made from natural coconut.· Can be torn to any needed length for added convenience.· Prevents oil leakages around machinery and surrounds and sucks up oil which has leaked onto ground surfaces as well as waster surfaces found in oil-water separation tanks, etc. [Applications]· For oil.· For areas around machinery.· For oil-water separation tanks.· For oil leakages found in hydraulic piping.· For preventing diffusion of large volumes of oil spilled on floors.
Product Type | Application |
---|---|
Roll | For Oil |
From: 2,713,746 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" Sheet
JOHNAN
Quickly catches water and oil. For oil and water.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 9,906,404 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Absorbing Material "Aburatoru" (Eco Tube Type)
JOHNAN
Ideal for recovering oil from pits and oil-water separation tanks. This product is water repellent, so it will not sink underwater even if left alone for a long time. Environmentally friendly, green-certified absorbent which uses recycled newspaper. Picks up more than 14 times its weight in oil. (According to in-house measurements) for oil.
Product Type | Application |
---|---|
Tube | For Oil |
From: 3,928,096 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Oil Clean Mat D (Roll Type)
MIZUSHIMA
Strongly absorbs oil found in factory passages, etc. to prevent seepage into the floor and slipping. For oil.
Product Type | Application |
---|---|
Roll | For Oil |
From: 10,648,627 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
The speed of oil absorption is fast, and the absorbed oil is contained and does not flow out easily. There is little fluff, and it does not fall apart when it is cut. For oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 7,760,980 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Fence Type Oil Catcher TRF-200/TRF-350
TRUSCO NAKAYAMA
Conjugated fence type absorbent for oil made of a natural fiber that adsorbs oil.[Features]· Adsorption force and adsorption speed are 3 times higher or more compared to adsorbents using synthetic fibers.· As a buoyant material is used, it keeps floating even after adsorption.· It is a cross-link type that reduces leakage of oil from the linkage.· Natural fibers are used as the primary material for minimal deterioration over time and for excellence in stockpiling.· It is even more effective if used inside an oil fence as a reinforcement fence.[Applications]· Ideal for use with rivers, waterways, harbors, dams, reservoirs, large-scale oil or water separation tanks, and waterfront construction sites.
Product Type | Application |
---|---|
Tube | For Oil |
From: 2,656,107 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]Water-absorbent clean sheet (100 pcs. included) with a non-woven rayon surface and a polyethylene on the reverse side.The surface absorbs water, but the reverse side is waterproof.
Product Type | Application |
---|---|
Sheet | - |
From: 741,829 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, High Performance Oil Absorption Material
AS ONE
It has more than 10 times the oil adsorption power compared to its own weight. It has excellent lipophilicity and hydrophobicity, does not absorb water, and does not sink in water. It does not use any adhesives, etc., and has excellent shape stability with a three-layer structure based on non-woven fabric. No toxic gas is generated when incinerated.
Product Type | Application |
---|---|
Roll | For Oil |
From: 10,514,016 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The high-performance oil absorbent improves the working efficiency of oil replacement, and simplifies the process of oil disposal. An environment-friendly product reusing scrap waste from factories. Suitable for disposal of pump oil.
Product Type | Application |
---|---|
- | For Oil |
From: 355,568 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 4,380,840 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Absorber, Tafnel Oil Blotter Sheet Type
MITSUICHEMICALS
[Features]·A basic type with an easy-to-use size that takes into consideration the situation at the site and workability.·You can choose from 4 brands with different sizes and numbers.[Applications]·For oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 7,437,377 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Tafnel® Oil Blotter (Lightweight Type)
MITSUICHEMICALS
[Features]· Oil absorption power equivalent to 12 times its own weight.· Lighter than conventional products (BL type). [Applications]· For oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 9,900,502 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Tafnel® Oil Blotter (Ribbon Type)
MITSUICHEMICALS
[Features]· Powerfully absorbs mineral oils as well as animal and vegetable oils.· Can also be incorporated into an existing oil separator, and is easy to handle. [Applications]· For oil.· A filter layer can be created within an existing separator using a wire mesh, etc. by packing this product into a ribbon-like conformation to filter wastewater and absorb and remove oil.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 11,270,261 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tafnel® Oil Blotter (Banner Type)
MITSUICHEMICALS
[Features]· Practical design which links together a continuous series of mats to prevent the diffusion of floating oil on sea surfaces.· Includes a rope that is easy to tow from a ship, reducing the time and effort needed during work and collection. [Applications]· For oil.· Combine with an oil fence to collect and recover oil.· For preventing oil dispersion at the site of an accidental oil spill.
Product Type | Application |
---|---|
Sheet | For Oil |
From: 11,604,291 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUICHEMICALS
[Features]· This product can be used after cutting it to the required size.· Prevents the diffusion of oil that has flowed out onto a body of water.· Reduces time and effort needed during work and collection. [Applications]· For oil.· For placement in areas subject to oil leakage such as underneath machinery, etc.· Floating oil recovery filter for use in drainage pits.· For oil recovery at active flow sites.· For preventing oil dispersion and recovering oil, etc. at the site of an accidental oil spill.
Product Type | Application |
---|---|
Roll | For Oil |
From: 10,742,659 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Absorber, Tafnel Oil Blotter Tube Type
MITSUICHEMICALS
[Features]·Since it is tubular, it can be bent freely, so it fits perfectly around complicated shapes such as machine tools.[Applications]・ For oil·For oil leakage points on the flange·For oil leaks from machine tools·Floating oil in the oil separator
Product Type | Application |
---|---|
Tube | For Oil |
From: 4,597,336 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 1,186,056 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | KWANGJIN INDUSTRY | KWANGJIN INDUSTRY | YUHAN KIMBERLY | JOHNAN | TRUSCO NAKAYAMA | AS ONE | HASHIMOTO CLOTH | HASHIMOTO CLOTH | JOHNAN | JOHNAN | JOHNAN | JOHNAN | JOHNAN | JOHNAN | JOHNAN | JOHNAN | KOTOBUKI | TIME CHEMICAL | TEIJIN FRONTIER | TEIJIN FRONTIER | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | UES | JOHNAN | JOHNAN | MIZUSHIMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | AS ONE | AS ONE | AS ONE | AS ONE | MITSUICHEMICALS | MITSUICHEMICALS | MITSUICHEMICALS | MITSUICHEMICALS | MITSUICHEMICALS | MITSUICHEMICALS | KWANGJIN INDUSTRY |
Product SeriesDòng sản phẩm | Oil Absorber Emergency Response Set A, Oil Absorbing Material | Absorber, High-Performance Oil Catcher For Oil Contact Material | Absorber, Oil Absorbing Material "Aburatoru" Sheet For Oil And Water | Absorber, Oil Absorbing Material, Oil Absorber (Eco Sheet Type) | Absorber, Oil Absorbing Material "Aburatoru" (Eco Tube Type) | Oil Absorber Emergency Response Set B, Oil Absorbing Material | Oil Absorber Emergency Response Set C, Oil Absorbing Material | Absorber, Oil Absorption Sheet, Especially For Oil (With Dispenser Box Inside, Roll Type) | Absorber, Oil Absorption Sheet, For Both Water And Oil (With Dispenser Box Inside, Roll Type) | Absorber, Oil Absorbing Material "Aburatoru" (Eco Tube Type) | |||||||||||||||||||||||||||||||||||
From | 709,192 VND | 700,104 VND | 4,401,566 VND | 4,138,783 VND | 6,016,274 VND | 7,333,851 VND Special Price On Sale Till 31/03/2025 | 2,881,938 VND | 3,375,313 VND | 828,193 VND | 7,193,051 VND | 971,706 VND | 9,264,709 VND | 6,080,598 VND | 1,729,340 VND | 3,626,918 VND | 4,656,942 VND | 7,248,919 VND | 10,701,545 VND | 7,295,738 VND | 16,477,035 VND | 613,961 VND | 683,797 VND | 977,893 VND | 1,523,396 VND | 3,248,036 VND | 2,899,253 VND | 309,788 VND | 994,614 VND | 2,713,746 VND | 9,906,404 VND | 3,928,096 VND | 10,648,627 VND | 7,760,980 VND | 2,656,107 VND | 741,829 VND | 10,514,016 VND Special Price On Sale Till 31/03/2025 | 355,568 VND | 4,380,840 VND Special Price On Sale Till 31/03/2025 | 7,437,377 VND | 9,900,502 VND | 11,270,261 VND | 11,604,291 VND | 10,742,659 VND | 4,597,336 VND | 1,186,056 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) | 4 Day(s) | 6 Day(s) | 6 Day(s) or more | 6 Day(s) or more | 15 Day(s) | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 9 Day(s) | 6 Day(s) or more | 9 Day(s) | 6 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 4 Day(s) |
Product Type | Sheet / Roll | Sheet / Roll | - | Absorber Kit | Roll | Absorber Kit | Sheet / Pillow | Tube | Sheet | Sheet | Sheet | Roll | Sheet | Tube | Absorber Kit | Absorber Kit | Roll | Sheet | Sheet | Roll | Sheet | Sheet | Sheet | Roll | Roll | Roll | Tube | Pillow | Roll | Sheet | Tube | Roll | Sheet | Tube | Sheet | Roll | - | - | Sheet | Sheet | Sheet | Sheet | Roll | Tube | Roll |
Application | For Oil, Water, Solvents | For Oil/Water | - | For Oil/Water | For Oil | For dangerous liquid | For Oil, Water, Solvents | For Oil, Water, Solvents | For Oil | For Oil | For Oil/Water | For Oil / For Oil/Water | For Oil, Water, Solvents | For Oil, Water, Solvents | For Oil/Water | For Oil/Water | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil/Water | For Oil | For Oil | For Oil/Water | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | - | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | For Oil | - |