(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Woven Waste Cloths

A non-woven cleaning rag is a cleaning supply made of non-woven cloth used to wipe off dirt, oil and impurities from a machine. Some products are made of new material and others are made of used material, and the products made of used material tend to have higher water absorption. Non-woven cleaning rags are more durable than paper cleaning rags and therefore have a wide range of applications. Some products can be used for both dry and water wiping. The product shape types can be classified into sheet types which are cut and separated cleaning rag sheets and roll types which are long cleaning rags wound around a core without being separated. Some sheet type products can be taken out of a package one by one, some are sold as sets of sheets of multiple sizes, and some are sold impregnated with alcohol, etc. Some roll type products are colored and some are sold as sets with containers that can be used by pouring liquid chemicals, and attachments used with the products are also sold.

Search by specifying the lower class categoryTìm kiếm bằng cách chỉ định danh mục lớp thấp hơn

CAD
Days to Ship
  • All
  • Same day
  • 9 Day(s) or Less
  • 15 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Oil Asorption Paper with Wooden Pattern

    Oil Asorption Paper with Wooden Pattern【500 Pieces Per Package】

    MISUMI

    Product Type Cloth material Shape Fabric Type
    Non-woven waste - - - Dry
    From: 938,000 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Kimtech Pure W4 Critical Task Wiper Crew

    Kimtech Pure W4 Critical Task Wiper Crew

    NIPPON PAPER CRECIA

    [Features]Polypropylene wipes with excellent resistance to chemicals. Their large size is convenient for wiping up in a wide variety of spaces. Polypropylene non-woven fabric Plastic packaging Chemical resistant RoHS directive compliant. [Applications]Recommended for use in: electronics factories, pharmaceutical factories, lens factories, printing plants, maintenance, laboratories, research and schools

    Product Type Cloth material Shape Fabric Type
    Non-woven waste - Sheet New products Dry
    From: 7,985,667 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Ultra-Fine Splittable Fiber Nonwoven Fabric Eco Microfiber

    Ultra-Fine Splittable Fiber Nonwoven Fabric Eco Microfiber

    TEIJIN FRONTIER

    [Features]· High performance non-woven fabric wipes combining special split olefin ultra-fine microfibers and "ECOPET" polyester fibers—a material made from recycled plastic bottles.· Strong enough not to rip easily, even when wet, and endowed with superior water absorbency. These wipes can be used repeatedly, making them very economical. [Applications]· For assembly work.· For cleaning mirrors, glass, tablets, etc.

    Product Type Cloth material Shape Fabric Type
    Non-woven waste Other Sheet New products -
    From: 300,980 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Cloth material
Shape
Fabric
Type

    You can add up to 6 items per a category to the compare list.

    Oil Asorption Paper with Wooden Pattern

        You can add up to 6 items per a category to the compare list.

        Kimtech Pure W4 Critical Task Wiper Crew

            You can add up to 6 items per a category to the compare list.

            Ultra-Fine Splittable Fiber Nonwoven Fabric Eco Microfiber
              BrandNhãn hiệu

              MISUMI

              NIPPON PAPER CRECIA

              TEIJIN FRONTIER

              Product SeriesDòng sản phẩm

              Oil Asorption Paper with Wooden Pattern【500 Pieces Per Package】

              Kimtech Pure W4 Critical Task Wiper Crew

              Ultra-Fine Splittable Fiber Nonwoven Fabric Eco Microfiber

              From

              938,000 VND

              7,985,667 VND

              300,980 VND

              Days to ShipSố ngày giao hàng 15 Day(s) 9 Day(s) Same day
              Product TypeNon-woven wasteNon-woven wasteNon-woven waste
              Cloth material--Other
              Shape-SheetSheet
              Fabric-New productsNew products
              TypeDryDry-

              Loading...Tải…

              1. 1

              Related Categories to Non-Woven Waste ClothsDanh mục liên quan đến Non-Woven Waste Cloths