(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
250 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 44,425 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Smoosy Small Roller Set for Iron Parts
HANDY CROWN
[Features]· A roller with excellent absorbency that creates a very small amount of bubbles and very little nap loss when painting.· It is the ideal roller for painting iron parts like gates, fences, etc.· It makes the finish of painted surface super smooth.· You can use it with both oil-based and water-based paints.
From: 225,595 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Microfiber Roller Multipurpose Roller Dimensions (Inches) 4–6
TRUSCO NAKAYAMA
The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well. The coated surface is finished beautifully, as ultrafine fibers are used.
From: 133,488 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Roller for universal use (4 inch / 6 inch)
TRUSCO NAKAYAMA
All-purpose type paint roller with outstanding durability.[Features]· Bristle material that does not easily lose shape due to its durability.· Roller pattern with density that is uniformly spread.· The product holds and discharges paint well to offer good workability.[Applications]· Ideal mainly for efficiently applying to wide surfaces such as outdoor walls, floors and rooftops.· Durability is suitable for spreading paint during floor painting and for rooftop waterproofing. Attachment of an extension handle makes it even more convenient.
From: 374,750 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Small Roller Roller Dimensions (inch) 1 to 4
YOSHIKAWA
[Features]· Capable of painting even finer than a small roller, and in gaps and to the back of corners.
From: 137,530 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Using soft and smooth fibers, it is ideal for beautiful and even surface coating.
From: 106,933 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
A roller bucket with a handle that is indispensable for painting.For adjusting paint that has adhered too much to the rollers.Compatible up to 7 in rollers.
From: 86,950 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Microfiber Roller Multipurpose 10-Unit Roller Dimensions (Inches) 4–6
TRUSCO NAKAYAMA
This multifunctional roller prevents dripping even with low viscosity paints. Microfibers achieve a fine texture finish. Paint splatter and bubbling are reduced.
From: 676,185 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OHTSUKA BRUSH MFG
A paint roller especially effective in impregnating resin evenly. [Features]· An FRP roller used for both resin painting and eliminating bubbles.· Utilizes hog hair.· Demonstrates excellent effectiveness at eliminating bubbles in particular. [Applications]· Used for both resin painting and eliminating bubbles.
From: 393,493 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Small Roller for Finishing, Roller Dimensions (Inch) 2/4
TRUSCO NAKAYAMA
[Features]· Universal-type product that sprays liquids, including paints, well.[Applications]· For detailed painting, such as internal angles.
From: 117,516 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ITW
[Features]· A handle exclusively for painting.· Dedicated rollers used as a set.
From: 307,093 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· The tip is replaceable.· The handle has a can-end hook attached, so it can be hung on items such as pails.· The structure of the handle allows for easy gripping.· It is a set of handle and tip for a roller whose tip can be replaced.[Applications]· For water-based paint, oil-based paint, lacquer paint, etc.· For applying water-based adhesives.
From: 158,995 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kotebake Roller Cover, Thick Entry
YOSHIKAWA
[Features]·Used for painting smooth surfaces, evenly distributing wax or lubricant oil, and stretching paint. ·The size is 6 in.
From: 312,968 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YOSHIKAWA
Roller handle dedicated to 2 in.Roller dimensions (Inch): 2Compatible series: roller handle for 2 in
From: 111,901 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 109,052 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OHTSUKA BRUSH MFG
[Features]·It is a set of 2 SX-type roller bucket main bodies, 20 SX cartridges, and 5 nets that can be used with rollers up to 7 in.
From: 1,461,304 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMATO
From: 101,635 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
OHTSUKA BRUSH MFG
[Features]· Good control with uniform roller marks for a beautiful finish.
From: 142,541 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Handle size-195(W)x355(L)mm・ID.-38mm・Hair length-13mm・Brush material - polyester・With roller brush (2 pcs)・For top coat , finishing coat・Brush Width-175mm
From: 785,140 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller brush handle Shaft diameter 6 mm (100×360/170×375mm)
ESCO
This is a handle dedicated for roller brushes.There are 2 sizes, 100 × 360 mm and 170 × 375 mm.
From: 191,421 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Brush (for Pattern Finishing)
ESCO
【Product Specifications】・Brush width…100mm・Brush 2 pcs・Optimal for paint containing sand, high viscosity paint, acrylic solvent, etc.・Shaft dia.…6mm・Hair length…13mm・Urethane foam fiber・Extension pole is attachable.
From: 811,546 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Brush Set (Dual use/concrete, mortar)
ESCO
Superior durability.Usable coating: concrete, mortarUsable paint: Water-based/oil-based paint
From: 599,023 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Roller for E-GRIP Paint Roller
TRUSCO NAKAYAMA
[Features]· The tip is replaceable.· The handle has a can-end hook attached, so it can be hung on items such as pails.· The structure of the handle allows for easy gripping.· It is a spare part for a roller whose tip can be replaced.[Applications]· For water-based paint, oil-based paint, lacquer paint, etc.· For applying water-based adhesives.
From: 131,871 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Durable, with commercial roller handle.· Good rectilinearity and excellent workability.· Can be used with the small roller spares from various companies.
From: 120,898 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Small Roller (for universal use)
TRUSCO NAKAYAMA
[Features]· The product is a universal type that holds and discharges paint well to offer good workability.
From: 107,186 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Roller (for exterior use)
TRUSCO NAKAYAMA
[Features]· The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
From: 106,036 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Roller (for exterior use / 10 pack)
TRUSCO NAKAYAMA
It is for exterior use that combines workability and finish, and has good paint retention and spitting, high elasticity.
From: 522,290 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Roller (for finishing / 10 pack)
TRUSCO NAKAYAMA
Short hair type that can be used for smooth surfaces and finish coating.Usable paint: water-based: most suitable, oil-based: most suitable, acrylic: ○, PVC: ○
From: 558,006 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Bubble-free roller with low hair loss and low paint scatter.
From: 127,867 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]・ It can be used for middle rollers (7 inches) of various companies.・ It has durability with a commercial roller handle.・ It has good straight-line motion and excellent workability.
From: 118,621 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Middle Roller (for Finishing Use)
TRUSCO NAKAYAMA
[Features]· Using smooth fibers, it is ideal for beautiful and even surface coating.
From: 238,618 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO Middle Roller, Bristle Length 13 mm (1 Pc. Included)
TRUSCO NAKAYAMA
[Features]· The product is a universal type that holds and discharges paint well to offer good workability.
From: 246,401 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
From: 246,948 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO Middle Roller, Bristle Length 13 mm (10 Pcs. Included)
TRUSCO NAKAYAMA
[Features]· The product is a universal type that holds and discharges paint well to offer good workability.
From: 849,238 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO Joint Handle for Roller Handles (Overall Length: 1,285 mm)
TRUSCO NAKAYAMA
[Features]・ It is a pattern for rollers common to all companies.・ With a length of about 1,200 mm, it is easy to paint walls and floors.・ Since the joint part contains an steel core, it is hard to break.[Application]・ Painting work on high parts of walls and floor painting.
From: 235,827 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO Joint Handle for Roller Handles (Overall Length: 850 to 2,000 mm)
TRUSCO NAKAYAMA
[Features]・ By turning the joint part, it expands and contracts from a minimum of 850 mm to a maximum of 2,000 mm.・ The specifications are common to all companies, so it is very convenient.[Application]・ Painting work on high parts of walls and floor painting.
From: 416,115 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Regular Roller Universal Use, Compatible Roller: 7 Inches/9 Inches
TRUSCO NAKAYAMA
A handle compatible with both the 7 in. and the 9 in. regular roller spares (38 mm inner diameter).[Features]· 5-spoke type with good durability and weight balance.· Joint handle can be fitted to the handle (thread part M20).· Polypropylene (PP) handle so paint is unlikely to stick. Once dried, it can be removed easily.· Durable, with commercial roller handle.· Good rectilinearity and excellent workability.· Durable and rotates smoothly even when coating by pushing into floor coats, etc.[Applications]· Convenient for painting floors.
From: 153,637 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO Regular Roller Bristle Length 13 mm (1 Pc. Included)
TRUSCO NAKAYAMA
Versatile roller that emphasizes workability.[Features]· The spacing between bristles has been adjusted to smoothly discharge the paint.· Shrunken corrugated fiber is used to increase the amount of paint absorbed.· A roller that boasts an excellent balance between the amount of the bristles and the paint retention ability of the fiber, for ease of applying and high work efficiency.· The fine roller pattern provides a beautiful finish.· It is a versatile type that can be used widely for interior, exterior, floor, etc.[Applications]· Can be used not only for exteriors and floors but on any interior walls to be cleanly finished.
From: 141,047 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Roller Set for All Purpose Use Roller Dimensions (inches) 4–9
TRUSCO NAKAYAMA
[Features]· It is a set product of a roller (all-purpose) and a handle.· The roller is a universal type that holds and discharges paint well to offer good workability.· It is a versatile type that's ideal for painting everything from smooth surfaces to somewhat uneven surfaces.· Since PP core and bristles are bonded by a heat-fusing method, it is resistant to solvents.[Applications]· For applying water-based paint, oil-based paint, varnish, and adhesive.
From: 209,475 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Roller Tray Set for All Purpose Use Roller Dimensions (inches) 4–9
TRUSCO NAKAYAMA
[Features]· It is a set product of a roller (all-purpose), handle and roller dish.· All-purpose roller with outstanding durability.· It is a versatile type that's ideal for painting somewhat uneven surfaces.· Since PP core and bristles are bonded by a heat-fusing method, it is resistant to solvents.[Applications]· For applying water-based paint, oil-based paint, varnish, and adhesive.
From: 394,050 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· 4-inch small roller (multipurpose) and 7-inch regular roller. A product with a set of roller plates.[Applications]· For applying water-based paint, oil-based paint, varnish, and adhesive.
From: 596,385 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· A paint dish that is commonly used with PP roller trays.· A paint dish that can be easily used by anyone.[Applications]· For subdivision of water-based paint, oil-based paint, varnish, adhesive, etc.
From: 215,615 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Paint Cup (1 Liter, with Scale)
TRUSCO NAKAYAMA
[Features]· Color distinction is easy with this transparent resin.· Because there is a simple scale, it is also convenient for subdividing paint.[Applications]· The product is a container for subdividing paint.
From: 58,836 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]·You don't have to worry about cleaning if you replace the inner container.·3 L pail for commercial painting.·The capacity is 3 L, and the material is tinplate.[Applications]·For painting business.
From: 189,916 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Inner Container for 3 L Pail (10 Pack)
TRUSCO NAKAYAMA
3 L pail for commercial painting. (10 pcs. included)Materials: Polypropylene (PP)Weight (g): 320
From: 343,510 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Roller Size(Inch) |
Material |
Hair length(mm) |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | SMATO | HANDY CROWN | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | YOSHIKAWA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | OHTSUKA BRUSH MFG | TRUSCO NAKAYAMA | ITW | TRUSCO NAKAYAMA | YOSHIKAWA | YOSHIKAWA | YOSHIKAWA | OHTSUKA BRUSH MFG | SMATO | OHTSUKA BRUSH MFG | ESCO | ESCO | ESCO | ESCO | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA |
Product SeriesDòng sản phẩm | Microfiber Roller Multipurpose Roller Dimensions (Inches) 4–6 | Microfiber Roller Multipurpose 10-Unit Roller Dimensions (Inches) 4–6 | Mini Small Roller for Finishing, Roller Dimensions (Inch) 2/4 | TRUSCO Middle Roller, Bristle Length 13 mm (10 Pcs. Included) | TRUSCO Joint Handle for Roller Handles (Overall Length: 1,285 mm) | TRUSCO Joint Handle for Roller Handles (Overall Length: 850 to 2,000 mm) | Regular Roller Universal Use, Compatible Roller: 7 Inches/9 Inches | Roller Set for All Purpose Use Roller Dimensions (inches) 4–9 | Roller Tray Set for All Purpose Use Roller Dimensions (inches) 4–9 | ||||||||||||||||||||||||||||||||||||
From | 44,425 VND | 225,595 VND | 133,488 VND | 374,750 VND | 137,530 VND | 106,933 VND | 86,950 VND | 676,185 VND | 393,493 VND | 117,516 VND | 307,093 VND | 158,995 VND | 312,968 VND | 111,901 VND | 109,052 VND | 1,461,304 VND | 101,635 VND | 142,541 VND | 785,140 VND | 191,421 VND | 811,546 VND | 599,023 VND | 131,871 VND | 120,898 VND | 107,186 VND | 106,036 VND | 522,290 VND | 558,006 VND | 127,867 VND | 118,621 VND | 238,618 VND | 246,401 VND | 246,948 VND | 849,238 VND | 235,827 VND | 416,115 VND | 153,637 VND | 141,047 VND | 209,475 VND | 394,050 VND | 596,385 VND | 215,615 VND | 58,836 VND | 189,916 VND | 343,510 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) | 7 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 18 Day(s) or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | Same day | Same day or more | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 7 Day(s) or more | Same day | 6 Day(s) or more | Same day or more | Same day or more | Same day or more | 6 Day(s) or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Roller Size(Inch) | 4 | 6 | 4 ~ 6 | 4 ~ 6 | 1 ~ 4 | 4 ~ 6 | - | 4 ~ 6 | 1 | 2 ~ 4 | - | 4 | 6 | 2 | 7 ~ 9 | - | 4 ~ 6 | - | - | - | - | - | 4 | - | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | - | 7 | 7 | 7 | 7 | - | - | - | 7 ~ 9 | 4 ~ 9 | 4 ~ 9 | 4 ~ 7 | - | - | - | - |
Material | - | Polyester | Polyester | Polyester | Polyester | Modacrylic | Polypropylene (PP) | Polyester | Other | Polyester | - | Polyester | Other | - | - | - | - | Polyester | - | - | - | - | Polyester | - | Polyester, Acrylic | Polyester, Acrylic | Polyester | Polyester | Polyester | - | Polyester | Polyester, Acrylic | Polyester | Polyester | - | - | - | Polyester, Acrylic | - | - | - | Polypropylene (PP) | Polypropylene (PP) | Tin | Polypropylene (PP) |
Hair length(mm) | - | 13 | 13 | 13 | - | 5 | - | 13 | - | 6 | - | 13 | - | - | - | - | - | 13 | - | - | - | - | 13 | - | 15 | 20 | 20 | 5 | 7 ~ 13 | - | 5 | 13 | 20 | 13 | - | - | - | 13 | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | Option | Option | Roller Set | - | Option | Roller Set | - | Option | Option | - | - | Roller Set | - | - | - | - | Option | Option | - | - | - | - | - | Option | - | - | - | - | Option | Option | Option | - | Roller Set | Roller Set | Roller Set | Option | Option | Option | Option |