(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
23 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
ALINCO
[Features]· A strong aluminum ladder that appeals even to professionals.· The rope has an endless structure to prevent sagging and obstruction.· Uses large feet that are safe and secure. [Materials]· Aluminum
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 130 | JIS Standard Products | - | - |
From: 11,481,071 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ALINCO
[Features]· Made with gaps to prevent finger trapping between steps.· Uses a slowdown system that slowly retracts the ladder for storage.· Uses a lock release lever that indicates its status by color.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
Extendable ladder | 100 | No Standard | ~1.9 | 3 to 3.9 ~ 4 to 4.9 |
From: 16,196,945 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· An aluminum ladder with an ALFLO joint structure suitable for professionals that is resistant to twisting and deflection.· Delivers enhanced overall performance as a dedicated industrial ladder for use under severe conditions.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 150 | Other standards | 3 to 3.9 ~ 6 or More | 3 to 3.9 ~ 6 to 6.9 |
From: 9,764,508 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ALINCO
[Features]· Each leg is extendable by 309 mm, enabling installation even in locations with level differences.· A middle slide type for easy storage.· Uses large feet that are safe and secure. [Materials]· Aluminum
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 100 | No Standard | - | - |
From: 14,584,226 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
1-Series Ladder Up Slider Light Weight Type
HASEGAWA KOGYO
[Features]·A set of ladders for general use.·Bulge processing, which is resistant to torsion, is applied to the connection between the frame and the steps.·The leg ends are zinc-plated and have rubber backing.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 100 | JIS Standard Products | - | - |
From: 5,742,431 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA KOGYO
[Features]· An aluminum single-section ladder with excellent strength and design.· Made with an anodized aluminum frame for superior corrosion resistance.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 100 | JIS Standard Products | - | - |
From: 9,641,798 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum double ladder HE2 type
HASEGAWA KOGYO
A lightweight, standard type ladder that is convenient to carry and comes with a secure lock function. [Features]· Made of aluminum for a lightweight design.· Comes with a steel lock that fixes firmly to the step for secure work.· Easy to extend and retract with a rope operation.· Comes with a double pulley. [Applications]· Can be used for work at a wide range of worksites.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 100 | JIS Standard Products | 3 to 3.9 ~ 4 to 4.9 | 5 to 5.9 ~ 7 to 7.9 |
From: 9,321,555 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
2-Series Ladder Up Slider For Commercial
HASEGAWA KOGYO
The flagship model double-section ladder that comes with a triple pulley and is resistant to deflection and twisting. [Features]· An aluminum ladder for professionals that is resistant to twisting and deflection.· JIS1300 certified product with excellent durability.· Maximum weight capacity: 130 kg.· Comes with a device to prevent lock release by a mis-operation.· Comes with reflective warning stripes that stand out even at night or in darkness to increase safety.· Uses an endless mechanism to prevent sagging of the extending rope. [Applications]· Can be used in dark locations or at harsh worksites.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 130 | JIS Standard Products | 3 to 3.9 ~ 5 to 5.9 | 6 to 6.9 ~ 10 or More |
From: 22,511,504 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Series Ladder Up Slider For Commercial
HASEGAWA KOGYO
[Features]· A triple-section type with excellent durability that is resistant to twisting and swaying.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
3-Step Ladder | 100 ~ 130 | JIS Standard Products / Other standards | 3 to 3.9 ~ 4 to 4.9 | 8 to 8.9 ~ 10 or More |
From: 40,993,809 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
2 Part Ladder, Pitched Extendable Leg
NAKAO
[Features]· The extendable legs (4 mm pitch) enable stable work even on slopes or level differences.· The rope is an endless type that does not sag.· A middle slide type that is not bulky.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 100 | No Standard | 3 to 3.9 | 6 to 6.9 |
From: 16,957,406 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
1-Series Ladder Super Cosmos 1CSM Type
PICA CORP
Standard type aluminum ladder.[Features]·It is easy to use because of its thick and wide step.[Applications]·A passageway to high ground.·For light work.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 100 | JIS Standard Products | - | - |
From: 3,996,575 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· Uses an ALFLO joint structure (patented internationally) that is resistant to twisting and deflection.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 130 | JIS Standard Products | 6 or More | 6 to 6.9 |
From: 14,329,155 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· The top and bottom can be reversed for use as 2 ladder types with different angles.· A gentle angle and large steps make ascending and descending easy and provide excellent stability.· An aluminum ladder with a large stepping surface similar to stairs.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 150 | Other standards | 2 to 2.9 ~ 3 to 3.9 | 2 to 2.9 ~ 3 to 3.9 |
From: 15,970,866 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
2-Series Ladder Super Cosmos 2CSM Type
PICA CORP
A double-section ladder that uses an endless mechanism to prevent sagging of the extending rope. [Features]· A standard type made of aluminum.· Comes with a thick and large stepping surface for ease of use.· Uses an endless mechanism to prevent sagging of the extending rope and obstruction by the rope. [Applications]· For reaching high locations.· Various uses, such as climbing onto the roof of a 2‑story building.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 100 | JIS Standard Products | 2 to 2.9 ~ 4 to 4.9 | 4 to 4.9 ~ 7 to 7.9 |
From: 9,572,573 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· An aluminum ladder for industrial use, with increased weight capacity.· Suitable for professionals, and comes with an ALFLO joint structure that is resistant to twisting and deflection.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
2-Step Ladder | 120 ~ 150 | Other standards | 3 to 3.9 ~ 5 to 5.9 | 5 to 5.9 ~ 10 or More |
From: 22,145,740 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Series Ladder Super Cosmos 3CSM Type
PICA CORP
Standard type triple ladder.[Features]·It can be stored compactly, and the 3CSM-67 and 77 can be loaded onto light vehicles.·3CSM-87 can be loaded on a normal car.[Applications]·A passageway to high ground.·Since the storage length is shorter than a double ladder, it is possible to load a larger ladder when loading onto a vehicle.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
3-Step Ladder | 100 | JIS Standard Products | 3 to 3.9 | 6 to 6.9 ~ 8 to 8.9 |
From: 20,853,970 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· A unique casing pipe structure makes this lighter than conventional products for easy carrying and storage.· Using a casing pipe structure enables a thickness of only 130 mm.· Can be loaded even in regular vehicles.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
3-Step Ladder | 100 | Other standards | 2 to 2.9 ~ 3 to 3.9 | 4 to 4.9 ~ 9 to 9.9 |
From: 27,051,985 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PICA CORP
[Features]· Delivers enhanced overall performance as a dedicated industrial ladder for use under severe conditions.· Uses an ALFLO joint structure (patented internationally) that is resistant to twisting and deflection.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
3-Step Ladder | 120 ~ 150 | Other standards | 3 to 3.9 ~ 5 to 5.9 | 6 to 6.9 ~ 10 or More |
From: 39,512,848 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extending Ladder, Super Ladder, Model SL
PICA CORP
[Features]· Equipped with versatile feet whose angles can be adjusted 360°.· An extendable type ladder that is convenient to store and carry.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
Extendable ladder | 100 | No Standard | ~1.9 | 4 to 4.9 ~ 7 to 7.9 |
From: 26,036,224 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extendable Leg 2 Part Ladder with External/Internal Wall Corner Brackets
ALINCO
[Features]· An optional bracket dedicated to ladders that is compatible with both external and internal wall corners.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
Related Product | - | No Standard | - | - |
From: 1,824,745 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMATO
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | - | - | - | - |
From: 5,177,870 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
1-Series Ladder (Both Side Available)
HASEGAWA KOGYO
[Features]· Can be used at 2 angles of 60 degrees and 70 degrees.· The stepping surface of steps is wide for secure ascending and descending.· A separately sold handrail can also be mounted. [Applications]· Recommended for moving up and down inside factories or warehouses.
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | 150 | Other standards | - | - |
From: 15,224,162 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
[Features]·A standard type ladder specialized in lightweight· Made of aluminum alloy·SG mark (Product Safety Association) acquired product·This product has acquired the JIS mark (Japanese Industrial Standard)
Product Type | Maximum Operating Mass(kg) | Standard | Total length before extension(m) | Total length after extension(m) |
---|---|---|---|---|
1-Series Ladder | - | Other standards | - | - |
From: 4,421,611 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
From |
Days to ShipSố ngày giao hàng |
Product Type |
Maximum Operating Mass(kg) |
Standard |
Total length before extension(m) |
Total length after extension(m) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | ALINCO | ALINCO | PICA CORP | ALINCO | HASEGAWA KOGYO | HASEGAWA KOGYO | HASEGAWA KOGYO | HASEGAWA KOGYO | HASEGAWA KOGYO | NAKAO | PICA CORP | PICA CORP | PICA CORP | PICA CORP | PICA CORP | PICA CORP | PICA CORP | PICA CORP | PICA CORP | ALINCO | SMATO | HASEGAWA KOGYO | ESCO |
Product SeriesDòng sản phẩm | Extendable Leg 2 Part Ladder with External/Internal Wall Corner Brackets | ||||||||||||||||||||||
From | 11,481,071 VND | 16,196,945 VND | 9,764,508 VND | 14,584,226 VND | 5,742,431 VND | 9,641,798 VND | 9,321,555 VND | 22,511,504 VND | 40,993,809 VND | 16,957,406 VND | 3,996,575 VND | 14,329,155 VND | 15,970,866 VND | 9,572,573 VND | 22,145,740 VND | 20,853,970 VND | 27,051,985 VND | 39,512,848 VND | 26,036,224 VND | 1,824,745 VND | 5,177,870 VND | 15,224,162 VND | 4,421,611 VND |
Days to ShipSố ngày giao hàng | 10 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 15 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 14 Day(s) or more | 15 Day(s) or more | 7 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 15 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 4 Day(s) | 10 Day(s) or more | 7 Day(s) or more |
Product Type | 2-Step Ladder | Extendable ladder | 1-Series Ladder | 2-Step Ladder | 1-Series Ladder | 1-Series Ladder | 2-Step Ladder | 2-Step Ladder | 3-Step Ladder | 2-Step Ladder | 1-Series Ladder | 1-Series Ladder | 1-Series Ladder | 2-Step Ladder | 2-Step Ladder | 3-Step Ladder | 3-Step Ladder | 3-Step Ladder | Extendable ladder | Related Product | 1-Series Ladder | 1-Series Ladder | 1-Series Ladder |
Maximum Operating Mass(kg) | 130 | 100 | 150 | 100 | 100 | 100 | 100 | 130 | 100 ~ 130 | 100 | 100 | 130 | 150 | 100 | 120 ~ 150 | 100 | 100 | 120 ~ 150 | 100 | - | - | 150 | - |
Standard | JIS Standard Products | No Standard | Other standards | No Standard | JIS Standard Products | JIS Standard Products | JIS Standard Products | JIS Standard Products | JIS Standard Products / Other standards | No Standard | JIS Standard Products | JIS Standard Products | Other standards | JIS Standard Products | Other standards | JIS Standard Products | Other standards | Other standards | No Standard | No Standard | - | Other standards | Other standards |
Total length before extension(m) | - | ~1.9 | 3 to 3.9 ~ 6 or More | - | - | - | 3 to 3.9 ~ 4 to 4.9 | 3 to 3.9 ~ 5 to 5.9 | 3 to 3.9 ~ 4 to 4.9 | 3 to 3.9 | - | 6 or More | 2 to 2.9 ~ 3 to 3.9 | 2 to 2.9 ~ 4 to 4.9 | 3 to 3.9 ~ 5 to 5.9 | 3 to 3.9 | 2 to 2.9 ~ 3 to 3.9 | 3 to 3.9 ~ 5 to 5.9 | ~1.9 | - | - | - | - |
Total length after extension(m) | - | 3 to 3.9 ~ 4 to 4.9 | 3 to 3.9 ~ 6 to 6.9 | - | - | - | 5 to 5.9 ~ 7 to 7.9 | 6 to 6.9 ~ 10 or More | 8 to 8.9 ~ 10 or More | 6 to 6.9 | - | 6 to 6.9 | 2 to 2.9 ~ 3 to 3.9 | 4 to 4.9 ~ 7 to 7.9 | 5 to 5.9 ~ 10 or More | 6 to 6.9 ~ 8 to 8.9 | 4 to 4.9 ~ 9 to 9.9 | 6 to 6.9 ~ 10 or More | 4 to 4.9 ~ 7 to 7.9 | - | - | - | - |