(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tool Ropes

The tool lanyard is a rope that connects a tool to the waist tool bag or belt so that the tool does not fall off when released when working at a height. Also called safety code, safety loop, etc. There are various shapes of the tip, such as types with a hook on one side and rope on the other side, types that have hooks on both ends, types that have canavilla on both ends, and types that have ropes on both ends. The rope is made of various materials such as wire, rubber, and cloth. Stainless steel wire and Kepler fiber are used for the core of the wire, and many of them have been improved in durability and flexibility by polyurethane processing. It is necessary to select an appropriate tool lanyard compatible with the place to be used, work content, the weight of the tools to be connected, etc.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 9 Day(s) or Less

6 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Safety Cord for Fall Prevention SCN-05

    Safety Cord for Fall Prevention SCN-05

    OHINDUSTRIAL

    [Features]· Integral molding of stainless steel cord and urethane coating for durability without shifting of wires.· Translucent color enables wire visibility for security. [Applications]· For preventing dropped tools when working at heights.

    Product Type Material Color
    Safety Rope Core: Stainless steel wire -
    From: 232,735 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    TOP Kogyo, Safety Code, Twin High Slim, Dual Wield, Snap Hook Type

    TOP Kogyo, Safety Code, Twin High Slim, Dual Wield, Snap Hook Type

    SHOKUNINSAKU

    [Features]·Easy to remove snap hook type·Two tools can be attached by use of this one·Since there is no coil shape, the cords do not get entangled with each other·Designed in pursuit of a length for good workability, taking less space when stored. As a result, achieved the ideal elongation rate: 2.4 times·Reliable product made by TOP KOGYO

    Product Type Material Color
    Tool Connection Cord Rubber/Polyester Fiber Black
    From: 529,263 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TOP KOGYO Craft Worker-Manufactured Safety Cord, Twin Ultra-Slim Cords, Double-Clip, Ring Type

    TOP KOGYO Craft Worker-Manufactured Safety Cord, Twin Ultra-Slim Cords, Double-Clip, Ring Type

    SHOKUNINSAKU

    [Features] · Fixed ring type. · Two tools can be mounted on the one lanyard. · The cords are not coil shaped and will not become entangled together. · Designed in pursuit of a length for good workability, but that is easy to store. As a result, an ideal extension rate of 2.5 times was decided on. · Reliably manufactured by TOP Kogyo.

    Product Type Material Color
    Tool Connection Cord Rubber/Polyester Fiber Black
    From: 527,302 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Craft Worker-Manufactured, Ultra-Slim Lanyard With Swivel Clips

    Craft Worker-Manufactured, Ultra-Slim Lanyard With Swivel Clips

    SHOKUNINSAKU

    [Features] · Slightly long specification reduces tension. · For tools with large holes, such as a monkey wrench. · Prevents loss. · Natural length approx. 650 mm to maximum extended length 1,540 mm · Load resistance: approx. 1 kg

    Product Type Material Color
    Tool Connection Cord - Black
    From: 425,301 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

    SHOKUNINSAKU

    [Features] · Slightly long specification reduces tension. · For tools with protruding holes, such as pliers and nippers. · Prevents loss. · Natural length approx. 650 mm to maximum extended length 1,540 mm · Load capacity: approx. 1 kg

    Product Type Material Color
    Tool Connection Cord - Black
    From: 424,902 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard

    Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard

    SHOKUNINSAKU

    [Features] · Slightly long specification reduces tension. · For tools with small holes, such as ratchet wrenches. · Prevents loss. · Natural length approx. 650 mm to maximum extended length 1,540 mm · Load capacity: approx. 1 kg

    Product Type Material Color
    Tool Connection Cord - Black
    From: 423,705 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type
Material
Color

    You can add up to 6 items per a category to the compare list.

    Safety Cord for Fall Prevention SCN-05

        You can add up to 6 items per a category to the compare list.

        TOP Kogyo, Safety Code, Twin High Slim, Dual Wield, Snap Hook Type

            You can add up to 6 items per a category to the compare list.

            TOP KOGYO Craft Worker-Manufactured Safety Cord, Twin Ultra-Slim Cords, Double-Clip, Ring Type

                You can add up to 6 items per a category to the compare list.

                Craft Worker-Manufactured, Ultra-Slim Lanyard With Swivel Clips

                    You can add up to 6 items per a category to the compare list.

                    Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
                      Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
                      Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
                      Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip
                      Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

                        You can add up to 6 items per a category to the compare list.

                        Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
                          Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
                          Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
                          Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
                          Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard
                          BrandNhãn hiệu

                          OHINDUSTRIAL

                          SHOKUNINSAKU

                          SHOKUNINSAKU

                          SHOKUNINSAKU

                          SHOKUNINSAKU

                          SHOKUNINSAKU

                          Product SeriesDòng sản phẩm

                          Safety Cord for Fall Prevention SCN-05

                          TOP Kogyo, Safety Code, Twin High Slim, Dual Wield, Snap Hook Type

                          TOP KOGYO Craft Worker-Manufactured Safety Cord, Twin Ultra-Slim Cords, Double-Clip, Ring Type

                          Craft Worker-Manufactured, Ultra-Slim Lanyard With Swivel Clips

                          Craft Worker-Manufactured, Ultra-Slim Lanyard With Round Clip

                          Craft Worker-Manufactured, Ultra-Slim Connecting Lanyard

                          From

                          232,735 VND

                          529,263 VND

                          527,302 VND

                          425,301 VND

                          424,902 VND

                          423,705 VND

                          Days to ShipSố ngày giao hàng 9 Day(s) 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                          Product TypeSafety RopeTool Connection CordTool Connection CordTool Connection CordTool Connection CordTool Connection Cord
                          MaterialCore: Stainless steel wireRubber/Polyester FiberRubber/Polyester Fiber---
                          Color-BlackBlackBlackBlackBlack

                          Loading...Tải…

                          1. 1

                          Related Categories to Tool RopesDanh mục liên quan đến Tool Ropes