(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hooks

Hooks are parts used to hang or hook objects. Some are fixed with S-clips, magnets or adhesive tape. Types include levered suction cups, S-shaped type, and magnetic type. Materials include polyethylene base material, ethylene adhesive and iron. Levered suction cups have suction cups as their attachment point. They are used on bathroom tiles. They can be installed and removed using the lever. The S-shaped type has an S-shape and is used by hooking it onto a pole or rod. It can be easily installed because it is only hooked on. The magnetic type has a suction cup as its attachment point. A protective sheet is attached so that the mounting surface is not damaged. It is necessary to select a hook that matches the load capacity and the material of the adhesive surface.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 9 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list. Sale

    High Power Magnet Hook
    • On Sale Till 31/03/2025
    Sale

    High Power Magnet Hook

    AS ONE

    Super-powerful type with magnetism approximately 10 times that of a ferrite magnet.

    Product Type
    Magnet
    From: 155,763 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Magnet Hook EA762FG-121

    Magnet Hook EA762FG-121

    ESCO

    【Product Specifications】・Color-Ivory・Material-ABS resin, stainless steel・Dim. (mm)…18 x 27 x 63・Load capacity…400g

    Product Type
    -
    From: 266,068 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Magnet Hook EA762FG-123

    Magnet Hook EA762FG-123

    ESCO

    【Product Specifications】・Color-Ivory・Dim.-28 x 28 x 59mm・Load capacity-1kg・Material-ABS resin, stainless steel

    Product Type
    -
    From: 307,181 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hook for Plaster Board EA951D-9

    Hook for Plaster Board EA951D-9

    ESCO

    【Product Specifications】・Height-36mm・Depth-10mm・Hole dia.-6mm・Material-Steel (nickel plating finish)・Four nails cross and firmly attach to wall.・Spec.…2-hole type・Width…27mm

    Product Type
    -
    From: 186,595 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type

    You can add up to 6 items per a category to the compare list.Sale

    High Power Magnet Hook
    • On Sale Till 31/03/2025

      You can add up to 6 items per a category to the compare list.

      Magnet Hook EA762FG-121

          You can add up to 6 items per a category to the compare list.

          Magnet Hook EA762FG-123

              You can add up to 6 items per a category to the compare list.

              Hook for Plaster Board EA951D-9
                BrandNhãn hiệu

                AS ONE

                ESCO

                ESCO

                ESCO

                Product SeriesDòng sản phẩm

                High Power Magnet Hook

                Magnet Hook EA762FG-121

                Magnet Hook EA762FG-123

                Hook for Plaster Board EA951D-9

                From

                155,763 VND

                Special Price

                On Sale Till 31/03/2025

                266,068 VND

                307,181 VND

                186,595 VND

                Days to ShipSố ngày giao hàng 9 Day(s) 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more
                Product TypeMagnet---

                Loading...Tải…

                1. 1

                Related Categories to HooksDanh mục liên quan đến Hooks