(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjustable Height Computer Desk; BHD Series

Adjustable Height Computer Desk; BHD Series
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      12,748,606VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is an adjustable height PC desk.
·You can raise and lower the top surface by 590 to 800 mm with a simple lever operation, creating a desk environment that suits your physique.

 
Part Number
3-701-01SALE
3-701-02SALE
3-701-03SALE
3-701-04SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize
(mm)
Weight
(kg)
Color

12,748,606 VND

10,198,885 VND

1 Piece(s) 19 Day(s) 1000×600×590 to 80015Black

12,748,606 VND

10,198,885 VND

1 Piece(s) 19 Day(s) 1000×600×590 to 80015White

14,740,637 VND

11,792,510 VND

1 Piece(s) 19 Day(s) 1200×600×590 to 80016.7Black

14,740,637 VND

11,792,510 VND

1 Piece(s) 19 Day(s) 1200×600×590 to 80016.7White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Capacity Less than 40 kg Material Top plate / synthetic resin decorative fiberboard, legs / steel