(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PTFE Wafer Cleaning Holder

PTFE Wafer Cleaning Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    12,860,212 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR0234-001
NR0234-002
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Outer Dimensions
(mm)
Manufacturer Model AS ONE Part Number Wafer type Capacity

12,860,212 VND

1 Piece(s) 14 Day(s) or more 65ø×H150 NR0234-01 61-3533-38 For 2-inch 1 pc.

16,071,169 VND

1 Piece(s) 7 Day(s) or more 94ø×H190 NR0234-02 61-3533-39 For 3 inches 1 pc.

Basic Specifications

Product Description

[Features]
· It has excellent chemical resistance.
·Made entirely of PTFE.
·Firmly secures wafers in place so they will not drop out even when moved up and down. Can be washed with solvents such as acids and alkalis.

Part Number
NR0234-001
NR0234-002
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Outer Dimensions
(mm)
Manufacturer Model AS ONE Part Number Wafer type Capacity

12,860,212 VND

1 Piece(s) 14 Day(s) or more 65ø×H150 NR0234-01 61-3533-38 For 2-inch 1 pc.

16,071,169 VND

1 Piece(s) 7 Day(s) or more 94ø×H190 NR0234-02 61-3533-39 For 3 inches 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1