(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Syringe for Dispenser【1-50 Pieces Per Package】

Syringe for Dispenser
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,827,835VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Various syringes for dispensers.
·The material is PP (polypropylene).

Part Number
PSY-5EU-OR
PSY-10EU-OR
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(L)
Manufacturer Product Name Manufacturer Model AS ONE Part Number Capacity

1,827,835 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

7 Day(s) or more 0.005Syringe for Dispenser, PSY5EUORPSY-5EU-OR6-7395-151 pack (50 pcs.)

3,010,000 VND

1 Piece(s) 9 Day(s) 0.01Syringe for Dispenser, PSY10EUORPSY-10EU-OR6-7395-161 pack (50 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Dispenser Specifications For UV curable materials Materials PP (polypropylene)
Capacity 1 pack (50 pcs.)