(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cold-Condition Clothing, Verdexcel, Stretch Slacks, VE2009, Bottom, Black

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Conductive fibers are woven on both the front and back to prevent static electricity.
  • It has a slender silhouette.
  • Because the base material is produced and dyed outside of Japan, there may be a slight color difference.
  • Order Qty :
  • From :
    2,308,997 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3132011202
3132011203
3132011205
3132011206
3132011208
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size

2,308,997 VND

1 Piece(s) 11 Day(s) or more SS

2,308,997 VND

1 Piece(s) 6 Day(s) or more S

2,308,997 VND

1 Piece(s) 6 Day(s) or more L

2,308,997 VND

1 Piece(s) 6 Day(s) or more LL

2,308,997 VND

1 Piece(s) 11 Day(s) or more 4 L

Basic Specifications

Product Description

[Features]
·Fastener/resin (Front placket)
·Button/resin (Front placket)
·Snap button / resin (Rear pocket)
·Pocket position / left and right side pockets, right side small pocket, left and right rear pockets

Part Number
3132011202
3132011203
3132011205
3132011206
3132011208
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size

2,308,997 VND

1 Piece(s) 11 Day(s) or more SS

2,308,997 VND

1 Piece(s) 6 Day(s) or more S

2,308,997 VND

1 Piece(s) 6 Day(s) or more L

2,308,997 VND

1 Piece(s) 6 Day(s) or more LL

2,308,997 VND

1 Piece(s) 11 Day(s) or more 4 L

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1