(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Dust Out R (Glassware Storage Cabinet) DR-1/2 (Upper/Lower Tier Set)

Dust Out R (Glassware Storage Cabinet) DR-1/2 (Upper/Lower Tier Set)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Mesh racks, baskets, flat shelves, and cylinder racks are not included.
  • DR-1 is dedicated for the upper row only, DR-2 is for the lower tier only.

Specifications of 3-5312-23

  • Width (mm)
    800
  • Height (mm)
    1800
  • Depth (mm)
    520
  • Product Type
    Warehouse
  • Detailed Specifications 1
    ·DR-1/2 set, size (mm): 800 × 520 × 1800 · * DR-1 is dedicated for the upper row only, DR-2 is for the lower tier only. · * Mesh racks, baskets, flat shelves, and cylinder racks are not included.
  • Capacity
    1 pc.
Part Number
3-5312-23 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

41,922,000 VND

33,537,600 VND

1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Width (mm)
    800
  • Height (mm)
    1800
  • Depth (mm)
    520
  • Product Type
    Warehouse
  • Detailed Specifications 1
    ·DR-1/2 set, size (mm): 800 × 520 × 1800 · * DR-1 is dedicated for the upper row only, DR-2 is for the lower tier only. · * Mesh racks, baskets, flat shelves, and cylinder racks are not included.
  • Capacity
    1 pc.

Product Description

[Features]
·Since each mesh rack and basket shelf is a slide rail type, it is easy to put in and take out glassware.
·Each shelf can be moved up and down, and the shelf can be set according to the glassware to be stored.
·Since the floor / wall mount bracket / vertical connecting bracket is included, the floor / wall mounting and DR-1 and DR-2 can be connected vertically.
·The ventilation port of the main body prevents the stagnation of the air inside the refrigerator.

Specifications of 3-5312-23

  • Width (mm)
    800
  • Height (mm)
    1800
  • Depth (mm)
    520
  • Product Type
    Warehouse
  • Detailed Specifications 1
    ·DR-1/2 set, size (mm): 800 × 520 × 1800 · * DR-1 is dedicated for the upper row only, DR-2 is for the lower tier only. · * Mesh racks, baskets, flat shelves, and cylinder racks are not included.
  • Capacity
    1 pc.
Part Number
3-5312-23 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

41,922,000 VND

33,537,600 VND

1 Piece(s) 19 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1