(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dust Out R (Glassware Storage Cabinet) Flat Shelf Board

Dust Out R (Glassware Storage Cabinet) Flat Shelf Board
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Specifications of 3-5312-36

  • Width (mm)
    366
  • Height (mm)
    29
  • Depth (mm)
    455
  • Product Type
    Warehouse parts
  • JAN Code
    4582110997976
  • Detailed Specifications 1
    ·Part number: Flat shelf board; Size (mm): 366 × 455 × 29 (1 sheet included)
  • Capacity
    1 pc.
Part Number
3-5312-36 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

2,458,566 VND

1,966,853 VND

1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Width (mm)
    366
  • Height (mm)
    29
  • Depth (mm)
    455
  • Product Type
    Warehouse parts
  • JAN Code
    4582110997976
  • Detailed Specifications 1
    ·Part number: Flat shelf board; Size (mm): 366 × 455 × 29 (1 sheet included)
  • Capacity
    1 pc.

Product Description

[Features]
·Since each mesh rack and basket shelf is a slide rail type, it is easy to put in and take out glassware.
·Each shelf can be moved up and down, and the shelf can be set according to the glassware to be stored.
·Since the floor / wall mount bracket / vertical connecting bracket is included, the floor / wall mounting and DR-1 and DR-2 can be connected vertically.
·The ventilation port of the main body prevents the stagnation of the air inside the refrigerator.

Specifications of 3-5312-36

  • Width (mm)
    366
  • Height (mm)
    29
  • Depth (mm)
    455
  • Product Type
    Warehouse parts
  • JAN Code
    4582110997976
  • Detailed Specifications 1
    ·Part number: Flat shelf board; Size (mm): 366 × 455 × 29 (1 sheet included)
  • Capacity
    1 pc.
Part Number
3-5312-36 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

2,458,566 VND

1,966,853 VND

1 Piece(s) 19 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Product specifications

External appearance example

Dust Out R (Glassware Storage Cabinet) Flat Shelf Board external appearance example