(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
20 L Oil Lift Drain

20 L Oil Lift Drain

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • The product images are representative only.
  • Order Qty :
  • From :
    3,505,564 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA992DB-40
EA992DB-41
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tank Capacity Height * Caution Funnel Diameter Details 1 Details 2

12,290,837 VND

1 Piece(s) 7 Day(s) or more 20L 1100 to 1650mm [Customer Assembly] 350mm ø 50 mm with casters -

3,505,564 VND

1 Piece(s) 7 Day(s) or more - - - - - ø600 mm Drain Pan for EA992DB-40

Basic Specifications

  • Product Detail Type
    20 L Oil Lift Drain

Product Description

· * Caution * : [Customer Assembly]
·It is made of sturdy steel with a resin coating, making it resistant to rust.

Part Number
EA992DB-40
EA992DB-41
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tank Capacity Height * Caution Funnel Diameter Details 1 Details 2

12,290,837 VND

1 Piece(s) 7 Day(s) or more 20L 1100 to 1650mm [Customer Assembly] 350mm ø 50 mm with casters -

3,505,564 VND

1 Piece(s) 7 Day(s) or more - - - - - ø600 mm Drain Pan for EA992DB-40

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1