(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Flute 3D End Mill For Aluminum

3-Flute 3D End Mill For Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,973,357VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
? Stable, high-efficiency machining under any conditions.
? Provides machining surface precision across a wide area, suppressing chattering even during high-speed machining.

Part Number
AL3D-345-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,973,357 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Blade diameter (D)(φ) 8 Blade length (ℓ)(mm) 24 Shank diameter (d)(mm) 8
Number of flutes(sheet) 3 Overall Length (L)(mm) 90 Torsion Angle (θ) Powerful Helix (45° to 60°)
Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Type Square Materials Carbide
Flute Diameter Tolerance(mm) -0.01 to 0 Torsion angle 45° Shank diameter tolerance h6