(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SERIES 516 - Caliper Inspection Gauge Block Sets

SERIES 516 - Caliper Inspection Gauge Block Sets
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caliper inspection gauge block sets

 
Part Number
516-122-10
516-123-10
516-124-10
516-125-10
516-150-10
516-151-10
516-172-10
516-173-10
516-174-10
516-526-10
516-527-10
516-566-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Blocks included in set Grade

-

1 Piece(s) Quote Steel2 pcs.: 41.3, 131.4mm, Setting ring (ø20mm), Glove1

-

1 Piece(s) Quote Steel2 pcs.: 41.3, 131.4mm, Setting ring (ø20mm), Glove2

-

1 Piece(s) Quote Steel3 pcs.: 30, 41.3, 131.4mm, Setting ring (ø4mm, ø25mm), Glove1

-

1 Piece(s) Quote Steel3 pcs.: 30, 41.3, 131.4mm, Setting ring (ø4mm, ø25mm), Glove2

-

1 Piece(s) Quote CERA3 pcs.: 30, 41.3, 131.4mm, Setting ring (ø4mm, ø25mm), Glove1

-

1 Piece(s) Quote CERA3 pcs.: 30, 41.3, 131.4mm, Setting ring (ø4mm, ø25mm), Glove2

-

1 Piece(s) Quote CERA2 pcs.: 41.3, 131.4mm, Setting ring (ø20mm), Glove1

-

1 Piece(s) Quote CERA2 pcs.: 41.3, 131.4mm, Setting ring (ø20mm), Glove2

-

1 Piece(s) Quote CERA5 pcs.: 10.3, 24.5, 50, 75, 100mm, Ceramic plain jaws, Holder (250mm), Glove2

-

1 Piece(s) Quote Steel4 pcs.: 10, 30, 50, 125mm, Setting ring (ø4mm, ø10mm), Pin gage (ø10mm), Glove1

-

1 Piece(s) Quote Steel4 pcs.: 10, 30, 50, 125mm, Setting ring (ø4mm, ø10mm), Pin gage (ø10mm), Glove2

-

1 Piece(s) Quote CERA4 pcs.: 10, 30, 50, 125mm, Setting ring (ø4mm, ø10mm), Pin gage (ø10mm), Glove1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard ISO/DIN/JIS