(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• GO/±NG judgment function: If a judgment result shows an out of tolerance condition,
the display backlighting changes from green to red.
• An analog bar indicator has been integrated to make upper/lower limit and turnover point
reading more comfortable.
• With Mitutoyo's ABSOLUTE Linear Encoder technology, once the measurement reference
point has been set it will not be lost when the power is turned off. Also, reliability has been
increased due to the elimination of over-speed errors.
• Easy-to-read large LCD readout with the character height of 8.5mm.
• External power supply type: battery change is not necessary. Power can also be supplied
via the AC adapter supplied as a standard accessory.
• The resolution can be switched between 0.001mm /0.01mm
(or .001” /.0005” /.0001” /.00005”).
• Equipped with a data output port that enables incorporation into measurement networking
and statistical process control systems.
Use | Lever Type (Indicator) | Display Method | Digital | Measuring Range(mm) | 50 |
---|---|---|---|---|---|
Resolution | 0.001mm, 0.01mm | Accuracy | 0.003mm |
Please check the type/dimensions/specifications of the part 543-557 in the ABSOLUTE Digimatic Indicator ID-F SERIES 543 — with Back-light LCD Screen series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 543-557 trong chuỗi ABSOLUTE Digimatic Indicator ID-F SERIES 543 — with Back-light LCD Screen.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy