(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Strong Tool Polishing Cloth, Cream #15,000, 140 × 140 mm

Strong Tool Polishing Cloth, Cream #15,000, 140 × 140 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      179,926VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A soft cloth fabric type that can be used to polish work materials of all shapes.
[Applications]
· For smoothing scratched plastic products, etc.

Part Number
6553
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

179,926 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Particle Size(#) 15,000 Width(mm) 140 Length(mm) 140
Weight(g) 10 Color Cream Material/finish Base material: cotton, Abrasive: A material (contains wax)