(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Pressure Gauge (ø75) GL19

Low Pressure Gauge (ø75) GL19
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,002,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Product pictures are representations.

Product Description

[Features]
· You can choose the right size for your application, and easily see low pressure readings.

 
Part Number
GL19231-5K
GL19231-7K
GL19231-10K
GL19231-15K
GL1923110K
GL1923115K
GL192315K
GL192317K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPressure Range
(Mpa)

4,002,616 VND

1 Piece(s) 6 Day(s) or more -

4,002,616 VND

1 Piece(s) 6 Day(s) or more -

4,002,616 VND

1 Piece(s) 6 Day(s) or more -

4,002,616 VND

1 Piece(s) 6 Day(s) or more -

4,002,616 VND

1 Piece(s) 5 Day(s) or more 0 to 0.01

4,002,616 VND

1 Piece(s) 5 Day(s) or more 0 to 0.015

4,002,616 VND

1 Piece(s) 5 Day(s) or more 0 to 0.005

4,002,616 VND

1 Piece(s) 6 Day(s) or more -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Micromanometer Material Iron Application Other