(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Differential Pressure Gauge DG87

Differential Pressure Gauge DG87

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,875,118VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This instrument is mainly designed for detecting differential pressure, etc., by air filter pressure drop used in an air-conditioning system to monitor extremely low pressure measurement. The edgewise type is easy to read, and can be used as a flow meter and micro pressure gauge in addition to a differential pressure gauge. Zero adjustment from the front panel is possible.

 
Part Number
DG875410.2K
DG875410.3K
DG875410.5K
DG87541100-PS
DG8754110KS
DG875411000P
DG87541100PS
DG875411KS
DG8754120KS
DG87541200PS
DG875412KS
DG87541300PS
DG875413K
DG875413KS
DG8754140KS
DG8754150-PS
DG8754150PS
DG87541500PS
DG875415KS
DG87741100P
DG87741100PS
DG877411KS
DG87741200PS
DG87741300PS
DG8774150PS
DG87741500PS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDifferential pressure range

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,972,068 VND

1 Piece(s) 5 Day(s) or more -

3,423,593 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,834,950 VND

1 Piece(s) 4 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more 0 to 1 kPa

3,423,593 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,176,779 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,176,779 VND

1 Piece(s) 5 Day(s) or more -

3,176,779 VND

1 Piece(s) 5 Day(s) or more -

3,423,593 VND

1 Piece(s) 5 Day(s) or more -

3,972,068 VND

1 Piece(s) 5 Day(s) or more -

3,834,950 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,176,779 VND

1 Piece(s) 5 Day(s) or more -

3,834,950 VND

1 Piece(s) 5 Day(s) or more -

3,834,950 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more 0 to 1 kPa

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

3,834,950 VND

1 Piece(s) 5 Day(s) or more -

2,875,118 VND

1 Piece(s) 5 Day(s) or more -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Differential Pressure Gauge Application Other