(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Clip Type) CTBDF Series

Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Clip Type) CTBDF Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    4,896,906 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
62-8611-01
62-8611-02
62-8611-03
62-8611-04
62-8611-05
62-8611-06
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Dimensions

4,896,906 VND

1 Piece(s) 15 Day(s) or more 4L ø180×H180mm

5,346,188 VND

1 Piece(s) 15 Day(s) or more 7L ø210×H210mm

5,956,467 VND

1 Piece(s) 15 Day(s) or more 10L ø240×H240mm

6,438,021 VND

1 Piece(s) 15 Day(s) or more 15L ø270×H270mm

6,919,575 VND

1 Piece(s) 15 Day(s) or more 20L ø300×H300mm

8,139,774 VND

1 Piece(s) 15 Day(s) or more 25L ø330×H330mm

Basic Specifications

  • Materials
    Main body: SUS304
  • Surface Treatment
    Inner and Outer Surface Buffing
  • Seal
    Silicone rubber (compliant with the Food Sanitation Act of Japan)
  • Service Conditions
    Atmospheric pressure (no pressure change possible)

Product Description

[Features]
·A stainless steel container with a folding handle at the bottom to make it easier to tilt the container.
·Convenient for carrying and inputting raw materials.

Part Number
62-8611-01
62-8611-02
62-8611-03
62-8611-04
62-8611-05
62-8611-06
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Dimensions

4,896,906 VND

1 Piece(s) 15 Day(s) or more 4L ø180×H180mm

5,346,188 VND

1 Piece(s) 15 Day(s) or more 7L ø210×H210mm

5,956,467 VND

1 Piece(s) 15 Day(s) or more 10L ø240×H240mm

6,438,021 VND

1 Piece(s) 15 Day(s) or more 15L ø270×H270mm

6,919,575 VND

1 Piece(s) 15 Day(s) or more 20L ø300×H300mm

8,139,774 VND

1 Piece(s) 15 Day(s) or more 25L ø330×H330mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1