(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Finger Sander

Air Finger Sander
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,224,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed reciprocal (forward and backward) movement enables powerful sanding.
· Ideal for corners that are difficult to sand with rotary motion or where it is difficult to keep a surface uniform.
· Various polishing sheets can be used by replacing with the 3 types of pads included.

Part Number
ASH-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

11,224,500 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Number of Revolutions at Non-Load(rpm) 13,000 Air Consumption(m3/min) 0.4 Stroke(mm) 3
Weight(g) 830 Operating pressure(MPa) 0.58 Exhaust direction Rear