(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Top Kogyo Multi Bit Adapter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    584,747 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EMA-635-13
EMA-635-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement)

584,747 VND

1 Piece(s) 9 Day(s) -

701,908 VND

1 Piece(s) 9 Day(s) 17 mm

Basic Specifications

Product Description

[Features]
· The hex part at the base of the shank features a ball to prevent it from dropping out. Can be connected to both hex and double hex connectors.
· A slide-lock type for smooth connection/detachment as well as safe and secure fixing of various bits.
· The slide lock part idles, allowing you to press down with your finger to prevent the tip from shaking.

Part Number
EMA-635-13
EMA-635-17
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension (S Measurement)

584,747 VND

1 Piece(s) 9 Day(s) -

701,908 VND

1 Piece(s) 9 Day(s) 17 mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1