(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For Alpha Radius Precision ARPF Type, ZCFG-SW

Insert For Alpha Radius Precision ARPF Type, ZCFG-SW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,810,561VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Inserts of ø10 or more can be repolished. Inserts of ø16 or more can be repolished up to 2 times.

Product Description

A helical blade for ARPF is used. Suitable for high-precision finishing of vertical walls.

 
Part Number
ZCFG06NSW-R0.3-PN215
ZCFG06NSW-R0.3-TH308
ZCFG06NSW-R0.5-PN215
ZCFG06NSW-R0.5-TH308
ZCFG080SW-R0.3-PN215
ZCFG080SW-R0.3-TH308
ZCFG100SW-R0.3-PN215
ZCFG100SW-R0.3-TH308
ZCFG120SW-R0.3-PN215
ZCFG120SW-R0.3-TH308
ZCFG130SW-R0.3-PN215
ZCFG130SW-R0.3-TH308
ZCFG130SW-R0.5-PN215
ZCFG130SW-R0.5-TH308
ZCFG130SW-R1.0-PN215
ZCFG130SW-R1.0-TH308
ZCFG160SW-R0.3-PN215
ZCFG160SW-R0.3-TH308
ZCFG170SW-R0.3-PN215
ZCFG170SW-R0.3-TH308
ZCFG170SW-R0.5-PN215
ZCFG170SW-R0.5-TH308
ZCFG170SW-R1.0-PN215
ZCFG170SW-R1.0-TH308
ZCFG200SW-R0.3-PN215
ZCFG200SW-R0.3-TH308
ZCFG210SW-R0.3-PN215
ZCFG210SW-R0.3-TH308
ZCFG210SW-R0.5-PN215
ZCFG210SW-R0.5-TH308
ZCFG210SW-R1.0-PN215
ZCFG210SW-R1.0-TH308
ZCFG250SW-R0.3-PN215
ZCFG250SW-R0.3-TH308
ZCFG250SW-R0.5-PN215
ZCFG250SW-R0.5-TH308
ZCFG260SW-R0.3-PN215
ZCFG260SW-R0.3-TH308
ZCFG260SW-R0.5-PN215
ZCFG260SW-R0.5-TH308
ZCFG260SW-R1.0-PN215
ZCFG260SW-R1.0-TH308
ZCFG300SW-R0.3-PN215
ZCFG300SW-R0.3-TH308
ZCFG300SW-R0.5-PN215
ZCFG300SW-R0.5-TH308
ZCFG320SW-R0.3-PN215
ZCFG320SW-R0.3-TH308
ZCFG320SW-R0.5-PN215
ZCFG320SW-R0.5-TH308
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Size A
(mm)
Dimension T
(mm)
Dimensions φDC
(mm)
Dimension rε
(mm)
Coating - details

2,171,656 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material5260.3PN215

2,171,656 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material5260.3TH308

2,171,656 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material5260.5PN215

2,171,656 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material5260.5TH308

1,810,561 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material9.92.180.3PN215

1,810,561 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material9.92.180.3TH308

1,920,825 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material12.52.7100.3PN215

1,920,825 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material12.52.7100.3TH308

2,031,454 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material15.13.2120.3PN215

2,031,454 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material15.13.2120.3TH308

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material15.13.2130.3PN215

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material15.13.2130.3TH308

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material15.13.2130.5PN215

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material15.13.2130.5TH308

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material15.13.2131.0PN215

2,048,249 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material15.13.2131.0TH308

2,099,364 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material17.24.2160.3PN215

2,099,364 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material17.24.2160.3TH308

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material17.24.2170.3PN215

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material17.24.2170.3TH308

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material17.24.2170.5PN215

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material17.24.2170.5TH308

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material17.24.2171.0PN215

2,129,303 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material17.24.2171.0TH308

2,216,200 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material20.95.2200.3PN215

2,216,200 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material20.95.2200.3TH308

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material20.95.2210.3PN215

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material20.95.2210.3TH308

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material20.95.2210.5PN215

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material20.95.2210.5TH308

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material20.95.2211.0PN215

2,280,095 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material20.95.2211.0TH308

2,563,056 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material24.46.2250.3PN215

2,563,056 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material24.46.2250.3TH308

2,563,056 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material24.46.2250.5PN215

2,563,056 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material24.46.2250.5TH308

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material24.46.2260.3PN215

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material24.46.2260.3TH308

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material24.46.2260.5PN215

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material24.46.2260.5TH308

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material24.46.2261.0PN215

2,649,953 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material24.46.2261.0TH308

3,017,620 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material29.47.2300.3PN215

3,017,620 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material29.47.2300.3TH308

3,017,620 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material29.47.2300.5PN215

3,017,620 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material29.47.2300.5TH308

3,279,040 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material30.47.2320.3PN215

3,279,040 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material30.47.2320.3TH308

3,279,040 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / Non-Ferrous Metal / High-Hardness Material30.47.2320.5PN215

3,279,040 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material30.47.2320.5TH308

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (First Character in Model Number) Others