(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tool Set (Thin Type Metal Storage Case Type)

Tool Set (Thin Type Metal Storage Case Type)

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of SK3560SS

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Set Content(Point)
    56
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
Part Number
SK3560SS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

24,338,103 VND

1 Piece(s) 9 Day(s)

Basic Specifications

Product Description

[Features]
・ A tool set that uses the low profile storage metal case EKS-103
・ It protects important tools with a slide shutter (lockable)
・ The case is given a shadow picture of the product, which is also convenient for tool management
・ A low profile metal case EKS-101 is also available with a pegboard and hooks, which allows you to store anything and create a storage layout that suits your needs

Specifications of SK3560SS

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Set Content(Point)
    56
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
Part Number
SK3560SS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

24,338,103 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Set contents
Item name Part number
9.5‑sq. Socket (6 pt.) B3-08, 10, 12, 13, 14, 17, 19
9.5‑sq. Deep Socket (6 pt.) B3L-10, 12, 14
9.5‑sq. Extension Bar BE3-075, 150
9.5‑sq. Quick Spinner BE3-Q
9.5‑sq. Ratchet Handle BR3E
9.5‑sq. Universal Joint BJ3
9.5‑sq. Spinner Handle BS3E
Open End Wrench S2-0810, 1012, 1113, 1214, 1417, 1719
Box End Wrench (45° × 6° Long) M5-1012, 1113, 1214, 1417, 1921, 2224
Plastic Grip Screwdriver (Flat) D1M2-5, 6
Plastic Grip Screwdriver (Cross) D1P2-1, 2, 3
Plastic Grip Stubby Screwdriver (Flat) D1MS-6
Plastic Grip Stubby Screwdriver (Cross) D1PS-2
L-Shaped Long Ball Point HL259SP
Hex-Key Wrench Set (9-Piece Set) (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)
Combination Pliers (Soft Grip) PJ-200
Needle Nose Pliers PSL-150
Diagonal Cutting Pliers PN1-150
Insert Changeable Flat Ratchet Screwdriver Set TMDB8 (Cross Bit No. 2: 22, 30 mm,
 No. 3: 25 mm
Hex bit 4, 5, 6 mm)
Combination Hammer UD7-10
Monkey Wrench WMA-250