(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Polish B, Abrasive WA

Safety Polish B, Abrasive WA

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • 4977292351331
  • 4977292351348
  • 4977292351355
  • 4977292351362
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      405,755VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Griding stone for double-headed grinders.
[Features]
· Optimal for grinding hard objects such as hardened steel and stainless steel thanks to the sharp blades emerging during grinding.
· Hole diameter: 12.7 mm.
· Maximum operating rotation speed: 2,000 m/min.
· Compatible model: Double-headed grinder.
[Applications]
· For griding hardened steel (knives, etc.), stainless steel, steel alloy, special steel, etc.

Part Number
4977292351331
4977292351348
4977292351355
4977292351362
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter diameter Dimensions
(mm)
Particle Size
(#)
Packaging width
(mm)
Packaging height
(mm)
Packaging depth
(mm)
JAN Code
(mm)
Packaging weight
(g)
Specifications Grinding wheel thickness

405,755 VND

1 Piece(s) 10 Day(s) or more 12560125125134977292351331320Abrasive WA, grit size 60, grade K, binder V, shape 1, edge shape A13 mm

556,007 VND

1 Piece(s) 10 Day(s) or more 1506015015054977292351348600Abrasive WA, grit size 60, grade K, binder V, shape 1, edge shape A16 mm

556,007 VND

1 Piece(s) 8 Day(s) or more 15080150150154977292351355620Abrasive WA, grit size 80, grade K, binder V, shape 1, edge shape A16 mm

637,119 VND

1 Piece(s) 8 Day(s) or more 15060150150204977292351362700Abrasive WA, grit size 60, grade K, binder V, shape 1, edge shape A19 mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Inner Diameter Dimension(mm) 12.7 work material Stainless Steel / Alloy Steel abrasive grain WA Abrasive Grain
Maximum operating peripheral speed 2,000 m/min Material Abrasive WA Compatible models Double-headed grinder