(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Gauge Set (0.01‑mm Step, Nominal Dimension From 0.05 mm) DP Series

Pin Gauge Set (0.01‑mm Step, Nominal Dimension From 0.05 mm) DP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,687,801VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pin gauge set with 0.01‑mm step starting from a minimum nominal dimension of 0.05 mm.
[Applications]
· Measuring the inner diameter of holes.

 
Part Number
DP-00
DP-0A
DP-2B
DP-3A
DP-3B
DP-5A
DP-5B
DP-6A
DP-6B
DP-7A
DP-7B
DP-8A
DP-8B
DP-9A
DP-9B
DP-10A
DP-10B
DP-11A
DP-11B
DP-12A
DP-12B
DP-13A
DP-13B
DP-14A
DP-14B
DP-15A
DP-15B
DP-16A
DP-16B
DP-17A
DP-17B
DP-18A
DP-18B
DP-19A
DP-19B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSet number Detailed type Nominal dimensions
(mm)
Set quantity

11,204,395 VND

1 Piece(s) 17 Day(s) or more DP-00With handle0.05 to 0.2016

9,451,378 VND

1 Piece(s) 8 Day(s) or more DP-0A-0.20 to 0.5031

6,687,801 VND

1 Piece(s) 8 Day(s) or more DP-2B-2.50 to 3.0051

6,687,801 VND

1 Piece(s) 8 Day(s) or more DP-3A-3.00 to 3.5051

6,687,801 VND

1 Piece(s) 8 Day(s) or more DP-3B-3.50 to 4.0051

6,750,711 VND

1 Piece(s) 24 Day(s) or more DP-5A-5.00 to 5.5051

6,750,711 VND

1 Piece(s) 24 Day(s) or more DP-5B-5.50 to 6.0051

8,662,649 VND

1 Piece(s) 24 Day(s) or more DP-6A-6.00 to 6.5051

8,662,649 VND

1 Piece(s) 24 Day(s) or more DP-6B-6.50 to 7.0051

10,362,149 VND

1 Piece(s) 24 Day(s) or more DP-7A-7.00 to 7.5051

10,425,059 VND

1 Piece(s) 24 Day(s) or more DP-7B-7.50 to 8.0051

10,849,934 VND

1 Piece(s) 24 Day(s) or more DP-8A-8.00 to 8.5051

10,849,934 VND

1 Piece(s) 24 Day(s) or more DP-8B-8.50 to 9.0051

10,849,934 VND

1 Piece(s) 24 Day(s) or more DP-9A-9.00 to 9.5051

10,912,844 VND

1 Piece(s) 24 Day(s) or more DP-9B-9.50 to 10.0051

13,568,313 VND

1 Piece(s) 24 Day(s) or more DP-10A-10.00 to 10.5051

13,568,313 VND

1 Piece(s) 24 Day(s) or more DP-10B-10.50 to 11.0051

13,631,223 VND

1 Piece(s) 24 Day(s) or more DP-11A-11.00 to 11.5051

13,631,223 VND

1 Piece(s) 24 Day(s) or more DP-11B-11.50 to 12.0051

13,631,223 VND

1 Piece(s) 24 Day(s) or more DP-12A-12.00 to 12.5051

13,694,133 VND

1 Piece(s) 24 Day(s) or more DP-12B-12.50 to 13.0051

16,986,914 VND

1 Piece(s) 24 Day(s) or more DP-13A-13.00 to 13.5051

17,049,824 VND

1 Piece(s) 24 Day(s) or more DP-13B-13.50 to 14.0051

17,049,824 VND

1 Piece(s) 24 Day(s) or more DP-14A-14.00 to 14.5051

17,049,824 VND

1 Piece(s) 24 Day(s) or more DP-14B-14.50 to 15.0051

17,049,824 VND

1 Piece(s) 24 Day(s) or more DP-15A-15.00 to 15.5051

17,175,644 VND

1 Piece(s) 24 Day(s) or more DP-15B-15.50 to 16.0051

17,175,644 VND

1 Piece(s) 24 Day(s) or more DP-16A-16.00 to 16.5051

17,238,554 VND

1 Piece(s) 24 Day(s) or more DP-16B-16.50 to 17.0051

20,531,335 VND

1 Piece(s) 24 Day(s) or more DP-17A-17.00 to 17.5051

20,594,246 VND

1 Piece(s) 24 Day(s) or more DP-17B-17.50 to 18.0051

20,657,156 VND

1 Piece(s) 24 Day(s) or more DP-18A-18.00 to 18.5051

20,657,156 VND

1 Piece(s) 24 Day(s) or more DP-18B-18.50 to 19.0051

20,720,066 VND

1 Piece(s) 24 Day(s) or more DP-19A-19.00 to 19.5051

20,782,976 VND

1 Piece(s) 24 Day(s) or more DP-19B-19.50 to 20.0051

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Pin Gauge Gauge Diameter ERROR:#VALUE! Set / Single Item Classfication Set Product
Step(mm) 0.01‑mm step