(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert W (Hexagonal) WNMG-N-GUW

Replacement Blade Insert W (Hexagonal) WNMG-N-GUW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      158,737VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WNMG060408NGUWAC8015P
WNMG060408NGUWAC8035P
WNMG080408NGUWAC8015P
WNMG080412NGUWAC8015P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Inscribed circle
(mm)
Cutting Edge Length
(mm)
Hole Diameter
(mm)

158,737 VND

10 Piece(s) 7 Day(s) or more 0.8AC8015P9.5256.53.81

158,737 VND

10 Piece(s) 7 Day(s) or more 0.8AC8035P9.5256.53.81

174,187 VND

10 Piece(s) 7 Day(s) or more 0.8AC8015P12.78.75.16

174,187 VND

10 Piece(s) 7 Day(s) or more 1.2AC8015P12.78.75.16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Work Material Steel Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Thickness(mm) 4.76 Material Coating