(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUMIBORON Insert D (55° Diamond) 4NC-DNGG-N-FV

SUMIBORON Insert D (55° Diamond) 4NC-DNGG-N-FV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,300,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number
4NCDNGG150404NFVBNC2010
4NCDNGG150404NFVBNC2020
4NCDNGG150408NFVBNC2010
4NCDNGG150408NFVBNC2020
4NCDNGG150412NFVBNC2010
4NCDNGG150412NFVBNC2020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Cutting Edge Length
(mm)

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20102.5

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20202.5

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20102.1

2,300,880 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20202.1

2,300,880 VND

1 Piece(s) 7 Day(s) or more 1.2BNC20102

2,300,880 VND

1 Piece(s) 7 Day(s) or more 1.2BNC20202

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Specification Details For hardened steel machining Inscribed circle(mm) ø12.7
Thickness(mm) 4.76 Material Coated SUMIBORON Hole Diameter(mm) ø5.16