(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUMIBORON Insert S (Square) 4NC-SNGA

SUMIBORON Insert S (Square) 4NC-SNGA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,016,986VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number
4NCSNGA120404BNC2010
4NCSNGA120404BNC2020
4NCSNGA120408BNC2010
4NCSNGA120408BNC2020
4NCSNGA120412BNC2010
4NCSNGA120412BNC2020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Cutting Edge Length
(mm)

2,016,986 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20102.5

2,016,986 VND

1 Piece(s) 7 Day(s) or more 0.4BNC20202.5

2,016,986 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20102.3

2,016,986 VND

1 Piece(s) 7 Day(s) or more 0.8BNC20202.3

2,016,986 VND

1 Piece(s) 7 Day(s) or more 1.2BNC20102.1

2,016,986 VND

1 Piece(s) 7 Day(s) or more 1.2BNC20202.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Clearance Angle(°) 0
Inscribed circle(mm) ø12.7 Thickness(mm) 4.76 Material Coated SUMIBORON
Hole Diameter(mm) ø5.16